Page top

Primary Contents



R87F-A[]A15
AC Axial-flow Fans with Terminals (120 × 120 × t38 mm)

R87F-A[]A15_Dim

R87F-A[]A13
AC Axial-flow Fans with Terminals (120 × 120 × t25 mm)

R87F-A[]A13_Dim

R87F-A[]A93
AC Axial-flow Fans with Terminals (92 × 92 × t25 mm)

R87F-A[]A93_Dim

R87F-A[]A85
AC Axial-flow Fans with Terminals (80 × 80 × t38 mm)

R87F-A[]A85_Dim

R87F-A[]A83
AC Axial-flow Fans with Lead Wires (80 × 80 × t25 mm)

R87F-A[]A83_Dim

R87T-A[]A15H-WR
Water-resistant AC Axial-flow Fans with Lead Wires (120 × 120 × t38 mm)

R87T-A[]A15H-WR_Dim

R87T-A[]A07
AC Axial-flow Fans with Lead Wires (150-dia. × t55 mm)

R87T-A[]A07_Dim

R87T-A[]A05
AC Axial-flow Fans with Lead Wires (150-dia. × t38 mm)

R87T-A[]A05_Dim

R87T-A[]A15
AC Axial-flow Fans with Terminals (120 × 120 × t38 mm)

R87T-A[]A15_Dim

R87T-A[]A85
AC Axial-flow Fans with Lead Wires (80 × 80 × t38 mm)

R87T-A[]A85_Dim

R87T-A[]A83
AC Axial-flow Fans with Lead Wires (80 × 80 × t25 mm)

R87T-A[]A83_Dim

Accessories (Optional)

R87F-PC
Plug Cord

R87F-PC_Dim

Note:This Plug Cord is used for Axial-flow Fans with terminals.

R87F-FG
Finger Guards

R87F-FG150

R87F-FG150_Dim

R87F-FG120

R87F-FG120_Dim

R87F-FG90

R87F-FG90_Dim

R87F-FG80

R87F-FG80_Dim

R87F-FL
Filters

R87F-FL120

R87F-FL120_Dim

R87F-FL90

R87F-FL90_Dim

R87F-FL80

R87F-FL80_Dim

R87F-FL120S

R87F-FL120S_Dim

Note:

1.The Screen Filter is made using aluminium and has an EMI/RFI shielding effect.

2.When mounting the Screen Filter, make sure that it does not come in contact with the fan blades.

3.The screen is a 30 × 30 aluminum mesh.

Caution: All units are in millimeters unless otherwise indicated.