Page top

Primary Contents



Ratings and Specifications

ModelR87B-FR87B-T
Motor typeSingle-phase shading coil induction motor (2-pole, open type)
Terminal typeTerminals
Insulation classIEC class B (130°C)
UL class A (105°C)
CSA class A (105°C)
IEC class B (130°C)
UL class A (105°C)
Insulation resistance100 MΩ min. (at 500 VDC)
Between all power supply connection parts and non-current carrying metal parts
Dielectric strength2,000 VAC for 1 min
Between all power supply connection parts and non-current carrying metal parts
Ambient operating temperature-30 to 70°C (with no icing)-20 to 70°C (with no icing)
Storage temperature-40 to 85°C (with no icing)
Ambient humidity25% to 85%
ProtectionImpedance protection
MaterialsFrameDie-cast aluminum
BladesGlass polycarbonateSteel plate (black coating)
BearingsBall bearings
Compliant standardsPSE, EN/IEC 60335 (CE self-declaration)
Certified standardsUL/CSA (pending)UL (pending)

Note:The rated current is the total for all fans.

Caution: In the interenst of product improvement, specifications are subject to change without notice.