![]()
Global
These are navigation links to move inside this page.
Motor Protective Relay
Solid-state Relay Provides Three Operating Functions in a Compact Package
![]()
Quick links to 'SE' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
SE-[]EN
Overcurrent operating value: 100% of the current SV.
| Terminal/mounting | Control voltage | Reset | Model | |
| Inverse type | Instantaneous type (See note.) | |||
| Plug-in terminal/DIN rail via socket | 100/110/120 VAC | Manual | SE-KP1EN | SE-KQP1EN |
| 200/220/240 VAC | SE-KP2EN | SE-KQP2EN | ||
| Screw terminal/flush mount | 100/110/120 VAC | SE-K1EN | SE-KQ1EN | |
| 200/220/240 VAC | SE-K2EN | SE-KQ2EN | ||
| 380/400/440 VAC | SE-K4EN | SE-KQ4EN | ||
Note:With start-up lock: fixed time-limit on start-up, instantaneous thereafter.
SE-[][]N
Overcurrent operating value: 115% of current SV.
| Control voltage | Reset | Model | |
| Inverse type | Instantaneous type (See note 1.) | ||
| 100/110 120 VAC | Manual | SE-KP1N | SE-KQP1N |
| Automatic | SE-KP1AN | SE-KQP1AN | |
| 200/220/240 VAC | Manual | SE-KP2N | SE-KQP2N |
| Automatic | SE-KP2AN | SE-KQP2AN | |
| 100/110/120 VAC | Manual | SE-K1N | SE-KQ1N |
| Automatic | SE-K1AN | SE-KQ1AN | |
| 200/220/240 VAC | Manual | SE-K2N | SE-KQ2N |
| Automatic | SE-K2AN | SE-KQ2AN | |
| 380/400/440 VAC | Manual | SE-K4N | SE-KQ4N |
| Automatic | --- | --- | |
Note:
1.With start-up lock: fixed time-limit on start-up, instantaneous thereafter.
2.The operating value for the overload detection function of the SE-[][]N is 115% of the current SV.
Accessories (Order Separately)
Current Converters
| Model | Current range |
| SET-3A | 1 to 80 A |
| SET-3B | 64 to 160 A |
| DIN rail socket |
| 8PFA1 |
3-phase Transformer
Specify the primary voltage when ordering. Only one SE relay can be connected.
| Model | Voltage specification | Secondary power consumption | |
| SE-PT400 | Primary side | 380 to 480 V (wide power supply range) | 7 VA |
| Secondary side | 190 to 240 V (wide power supply range) | ||
Adapter
| Model |
| SE-F7AD |
This Adapter is used to replace existing flush mount models with new models.