Page top

Primary Contents



Single-function Models

Overvoltage or Undervoltage Detection (Switch Selectable)

Control power supply voltageInput
DCDC or AC (selectable)
Input voltage range
4 to 240 mV0.2 to 12 V10 to 300 V
12 VDCSDV-FL1SDV-FM1SDV-FH1
24 VDCSDV-FL2SDV-FM2SDV-FH2
48 VDCSDV-FL3SDV-FM3SDV-FH3
100/110 VDCSDV-FL4SDV-FM4SDV-FH4
125 VDCSDV-FL5SDV-FM5SDV-FH5
200/220 VDC------SDV-FH51
100/110 VACSDV-FL6SDV-FM6SDV-FH6
120 VAC------SDV-FH61
200/220 VACSDV-FL7SDV-FM7SDV-FH7
240 VAC------SDV-FH71

Dual-function Models

Overvoltage and Undervoltage Detection

Control power supply voltageInput: DC or AC (selectable)
Input voltage range
0.2 to 12 V10 to 300 V
12 VDCSDV-DM1SDV-DH1
24 VDCSDV-DM2SDV-DH2
48 VDCSDV-DM3SDV-DH3
100/110 VDCSDV-DM4SDV-DH4
125 VDCSDV-DM5SDV-DH5
100/110 VACSDV-DM6SDV-DH6
200/220 VACSDV-DM7SDV-DH7
240 VACSDV-DM71SDV-DH71

Note:

1.Inquire about production of models with 120- and 240-VAC control power supply.

2.Inquire about models with special processing for high-temperature, high-humidity applications.

3.Inquire about models with special processing for high-temperature, high-humidity applications.

Single-function Models with Timing Function

Control power supply voltageInput: DC or AC (selectable); input voltage range: 10 to 300 V
Operating mode
ON-delayOFF-delayStartup lock
12 VDCSDV-FH1T
24 VDCSDV-FH2T
48 VDCSDV-FH3T
100/110 VDCSDV-FH4T
125 VDCSDV-FH5T
200/220 VDCSDV-FH51T
100/110 VACSDV-FH6T
120 VACSDV-FH61T
200/220 VACSDV-FH7T
240 VACSDV-FH71T

Note:SDV-FL and SDV-FM models can also be equipped with the timing function as a special specification. Ask your OMRON representative for details.

Shunts (Order Separately)

Rated currentRated voltageModelRated currentRated voltageModel
5 A60 mVSDV-SH575 A60 mVSDV-SH75
7.5 ASDV-SH7.5100 ASDV-SH100
7.5 A100 mVSDV-SH7.5 100MV150 ASDV-SH150
10 A60 mVSDV-SH10200 ASDV-SH200
15 ASDV-SH15300 ASDV-SH300
20 ASDV-SH20500 ASDV-SH500
30 ASDV-SH30750 ASDV-SH750
50 ASDV-SH501,000 ASDV-SH1000

Note:All the above listed shunts have an accuracy in the 1.0 class.