![]()
Global
These are navigation links to move inside this page.
Ground Fault Relay
Economical, Compact, High-performance, DIN 48 × 48-mm Ground Fault Relay for Low Voltages
![]()
Quick links to 'K6EL' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ground Fault Relay
Dimensions with Adapter Mounted
Y92F-30 Flush Mounting Adapter
(Optional)
Y92F-71 Flush Mounting Adapter
(Optional)
Dimensions for Socket Mounting
Connecting Sockets
P2CF-11 Front Connecting Socket
P3GA-11 Back Connecting Socket
PL11 Back Connecting Socket
Front Cover
ZCT
Indoor Through-type Models
OTG-L21 (50 A)
OTG-L30 (100 A)
OTG-L42 (200 A)
OTG-L68 (400 A)
OTG-L82 (600 A)
OTG-L156 (1,000 A)
Indoor Separate-type Models
OTG-CN52 (200 A)
OTG-CN77 (400 A)
OTG-CN112 (600 A)
Caution: All units are in millimeters unless otherwise indicated.