Page top

Lead Contents

Ground Fault Relay

K6EL

K6EL

Economical, Compact, High-performance, DIN 48 × 48-mm Ground Fault Relay for Low Voltages

Primary Contents



Manual-reset Ground Fault Relays

TypeOperating
time
TypeHigh-sensitivity modelsMedium-sensitivity models
Sensed
current
30 mA (fixed)100 mA/200 mA
(switchable)
200 mA/500 mA
(switchable)
500 mA/1,000 mA
(switchable)
High-speed modelsLess than 0.1 sK6EL-30K6EL-100K6EL-200K6EL-500
Delayed models0.3/0.8 s (switchable)---K6EL-A100K6EL-A200K6EL-A500

ZCTs (Zero-phase Current Transformers)

Rated
current
TypeIndoor through-type modelsIndoor separate-type models
Sensed currentModelDiameter of through-holeModelDiameter of through-hole
50 AOTG-L2121 mm------
100 AOTG-L3030 mm------
200 AOTG-L4242 mmOTG-CN5252 mm
400 AOTG-L6868 mmOTG-CN7777 mm
600 AOTG-L8282 mmOTG-CN112112 mm
1,000 AOTG-L156156 mm------

Ground Fault Relay and ZCT Combinations

(OK: Compatible)

ZCTGround Fault RelayK6EL-30K6EL-100, -200, -500
K6EL-A100, -A200, -A500
OTG-L21 (50 A)OKOK
OTG-L30 (100 A)OKOK
OTG-L42 (200 A)OKOK
OTG-L68 (400 A)---OK
OTG-L82 (600 A)---OK
OTG-L156 (1,000 A)---OK
OTG-CN52 (200 A)---OK
OTG-CN77 (400 A)---OK
OTG-CN112 (600 A)---OK

Note:

1."OK" indicates groupings that can be combined freely.

2.Combinations with the OTG-LA[][] are also possible.

Options

Flush Mounting Adapters

Model
Y92F-30
Y92F-71

Front Cover

Model
Y92A-48B (Hard Cover)
Y92A-48D (Soft Cover)