Page top

Lead Contents

Ground Fault Relay

K6EL

K6EL

Economical, Compact, High-performance, DIN 48 × 48-mm Ground Fault Relay for Low Voltages

Primary Contents



Ground Fault Relay Ratings

TypeHigh-speed modelsDelayed modelsDelayed high-sensitivity models
Control power supply100/110 VAC or 200/220 VAC, 50/60 Hz (same for all)100 VAC
Rated currentDepends on the ZCT
Sensed current50% to 100% of the rated sensed current (50 mA ±10%, 150 mA ±20%)
Non-operating current0% to 50% of the rated sensed current
Rated short-time current2,500 A
Ground fault indication methodLED (red)
Test methodRelay operation confirmed using a test button. (Independent of ZCT connection.)
Reset methodManualEither press the reset button or turn the control power supply OFF and ON again.
AutomaticAutomatically resets when the ground fault is cleared.
Built-in contactsContact formSPDT+SPST-NOSPDT
Carrying current5A3A
Rated loadcosΦ = 1cosΦ = 0.4 (L/R = 7 ms)cosΦ = 1
240 VAC5A2A220 VAC, 3 A
110 VDC0.3 A0.2 A
30 VDC5A3A
Power (VA) consumption3 VA max.
WeightApprox. 110 g

Ground Fault Relay Characteristics

TypeHigh-speed modelsDelayed modelsDelayed high-sensitivity models
Operating timeLess than 0.1 s0.3 s/0.8 s (switchable)Less than 0.5 s
Inertial non-operating time---0.1 s when set to 0.3 s
0.5 s when set to 0.8 s
Control power supply range80% to 110% of the control power supply voltage
Operating temperature range-10 to 55 °C (with no icing)
Operating humidity range45% to 85% (with no condensation)
Insulation resistance5 MΩ min. at 500 VDC (between charged parts and the mounting panel)
Dielectric strength1,500 VAC, 50/60 Hz for 1 min (between charged parts and the mounting panel)
Lightning impulse dielectric strength1.2/50 μs, 7,000 V (between control power supply terminals)
Lightning impulse operation failure1.2/50 μs, 7,000 V (primary side of ZCT)
Vibration resistanceDestruction: 16.7 Hz, 4-mm double amplitude for 1 min
Shock resistance98 m/s2

Note:The range for an operating time of 0.3 s is 0.15 to 0.45 s and the range for an operating time of 0.8 s is 0.6 to 1.2 s.

ZCT (Zero-phase Current Transformer)

StructureIndoor through-type modelsIndoor separate-type models
ModelOTG-L21OTG-L30OTG-L42OTG-L68OTG-L82OTG-L156OTG-CN52OTG-CN77OTG-CN112
Rated current50 A100 A200 A400 A600 A1,000 A200 A400 A600 A
Diameter of
through-hole
21 mm30 mm42 mm68 mm82 mm156 mm52 mm77 mm112 mm
Rated voltage600 VAC max., 50/60 Hz, single-phase/three-phase
Output terminal polarityNone (The ZCT's output terminals k and l can be connected to either input terminals 3 or 4 of the Relay.) (See note.)
Insulation resistance100 MΩ min. (between charged metal parts and ground)
Dielectric strength2,200 VAC, 50/60 Hz for 1 min (between charged metal parts and ground)
Ambient operating
temperature
-10 to 60 °C (with no icing)
WeightApprox.
90 g
Approx.
130 g
Approx.
230 g
Approx.
480 g
Approx.
700 g
Approx.
6.6 kg
Approx.
1.3 kg
Approx.
2.5 kg
Approx.
3.5 kg

Note:Do not connect ZCT output terminals k and l to ground. Doing so may result in damage to the Relay.

Caution: In the interenst of product improvement, specifications are subject to change without notice.