![]()
Global
These are navigation links to move inside this page.
I/O Block
Single Cable Connection to PLC Means Space is Saved and Less Control Panel Wiring is Required
![]()
Quick links to 'G7TC' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
I/O Block
| I/O classification | I/O points | Internal I/O circuit common | Rated voltage | Model |
| Input | 16 | NPN (- common) | 12 VDC | G7TC-ID16 |
| 24 VDC | ||||
| 100/110 VDC | ||||
| 100/110 VAC | G7TC-IA16 | |||
| 200/220 VAC | ||||
| Output | 16 | NPN (+ common) | 12 VDC | G7TC-OC16 |
| 24 VDC | ||||
| PNP (- common) | 12 VDC | G7TC-OC16-1 (see note 1) | ||
| 24 VDC | ||||
| 8 | NPN (+ common) | 12 VDC | G7TC-OC08 | |
| 24 VDC |
Note: Not approved by UL, CSA.