Page top

Lead Contents

I/O Block

G7TC

G7TC

Single Cable Connection to PLC Means Space is Saved and Less Control Panel Wiring is Required

Primary Contents



Coil Ratings (Common to Input/Output per Relay)

Rated voltage (V)Rated current (mA)Coil
resistance
(Ω)
Must
operate
Must
release
Maximum
voltage
Power consumption
50 Hz60 Hzof rated voltageper Relayper 16
Relays
AC100/110
200/220
8.2
4.1
7/7.7
3.5/3.85
8,700
33,300
80% max.30% min.1.050.7 VA11 VA
DC12
24
100/110
42
21
5
290
1,150
20,000
80% max.10% min.1.050.5 W8 W

Note:
1. The rated current and coil resistance are measured at a coil temperature of +23°C with a tolerance of +15%/-20% for AC rated current and ±15% for coil resistance.

2. The operating characteristics are measured at a coil temperature of +23°C.

3. The value for maximum voltage is the maximum value within the allowable voltage fluctuation range for the relay coil's operating power supply. Continuous operation at this voltage is not within product specifications.

4. Approx. 4 mA flows into each LED indicator. To calculate the power supply capacity, add the current value of each LED indicator.

Contact Ratings (G7T I/O Relay)

ClassificationFor inputFor output
Resistive load
(cosΦ =1)
Inductive load
(cosΦ =0.4 L/R=7 ms)
Resistive load
(cosΦ =1)
Inductive load
(cosΦ =0.4 L/R=7 ms)
Rated load1 A at 24 VDC0.5 A at 24 VDC5 A at 24 VDC
2 A at 220 VAC
2 A at 24 VDC
1 A at 220 VAC
Rated carry
current
1A5A
Max. switching
voltage
250 VAC, 125 VDC
Max. switching
current
1A0.5A5A2A
Error rate
(reference value)
(See note.)
100 mA at 1 V10 mA at 5 V
Electrical life
expectancy
10,000,000 operations
(at 10 mA)
50,000 operations
(at 1 A)
2,500,000 operations
(at 10 mA)
20,000 operations
(at 1 A)
1,000,000 operations (under rated load)
Mechanical life
expectancy
50,000,000 operations

Note: The above values are for a switching frequency of 120 operations/min.

Characteristics

ModelG7TC-IA16
(Input, AC coil)
G7TC-ID16
(Input, DC coil)
G7TC-OC16(-1)
(output, DC coil)
G7TC-OC08
(output, DC coil)
Contact formSPST-NO × 16SPST-NO × 8
Contact mechanismBifurcated crossbar contactSingle contact
Contact materialAu cladding + AgAgInSn
Contact resistance
(See note 2.)
50 mΩ max.
Must Operate time
(See note 3.)
15 ms max.
Release time
(See note 3.)
15 ms max.
Max.
switching
frequency
Mechanical limit18,000 operations/hour
At rated load1,800 operations/hour
Insulation resistance100 MΩ (at 500 VDC)
Dielectric
strength
Between coil
and contact
2,000 VAC, 50/60 Hz for 1 minute
Between same
polarity contacts
1,000 VAC, 50/60 Hz for 1 minute
Between paired
connectors
250 VAC, 50/60 Hz for 1 minute
Vibration resistance10 to 55 to 10 Hz with 0.5-mm single amplitude
(1.0-mm double amplitude)
Shock resistance200 m/s2
Noise immunityNoise level: 1.5 kV; pulse width: 100 ns to 1μs
Rated voltage between positive
and negative terminal blocks
Rated voltage of controller's
(PLC or other) input circuit
12 VDC ± 5%
24 VDC ± 5%
Rated current between positive
and negative terminal blocks
Input circuit current of controller
(PLC or other) × number of ON points
12 VDC: 46 mA × number of ON points
24 VDC: 25 mA × number of ON points
Cable length
(See note 4.)
To controller5 m max. (reference value)
To I/O devices50 m max. (reference value, for
2-mm2 CVV cable)
Dependent on load
Ambient operating temperature0 to 55°C
Ambient operating humidity35% to 85% (with no icing or condensation)
Tightening torque for external connections0.78 to 1.18 Nm
Tensile strengthNo damage when a tensile force of 49 N is applied in each direction.
In the direction of the track, the tensile strength is 9.8 N min.
I/O terminal tightening torqueTightening strength: 0.98 Nm; Tensile strength 49 N per minute
LED colorRedGreen
Case colorTransparent
red
Transparent
green
Transparent
green
Coil surge absorberVaristorDiode (1 A, 400 V)
WeightApprox. 640 gApprox. 630 gApprox. 670 gApprox. 350 g

Note:
1. The above values are initial values.

2. Measurement condition: 1 A at 5 VDC.

3. Ambient temperature: 23°C.

4. Connecting cables up to 5 m are available as standard products. For longer cables, enquire separately.

Caution: In the interenst of product improvement, specifications are subject to change without notice.