![]()
Global
These are navigation links to move inside this page.
![]()
Quick links OMRON IA General Purpose Relays in your country.
Please contact OMRON Europe B.V. in Netherlands.
Coil Rating
Single- and Double-pole Relays
| Rated voltage | Rated current | Coil Resistance | Coil Induction (reference value) | Must operate voltage | Must release voltage | Max. voltage | Power Consumption (approx.) | |||
| 50 Hz | 60 Hz | Arm. OFF | Arm. ON | % of rated voltage | ||||||
| AC | 6 V | 214.1 mA | 183 mA | 12.2 Ω | 0.04 H | 0.08 H | 80% max. | 80% max. | 110% | 1.0 to 1.2 VA (60 Hz) |
| 12 V | 106.5 mA | 91 mA | 46 Ω | 0.17 H | 0.33 H | |||||
| 24 V | 53.8 mA | 46 mA | 180Ω | 0.69 H | 1.30 H | |||||
| 50 V | 25.7 mA | 22 mA | 788ΩW | 3.22 H | 5.66 H | |||||
| 100/ 110 V | 11.7/ 12.9 mA | 10/ 11 mA | 3,750 Ω | 14.54 H | 24.6 H | 0.9 to 1 VA (60 Hz) | ||||
| 110/ 120 V | 9.9/ 10.8 mA | 8.4/ 9.2 mA | 4,430 Ω | 19.20 H | 32.1 H | |||||
| 200/ 220 V | 6.2/ 6.8 mA | 5.3/ 5.8 mA | 12,950 Ω | 54.75 H | 94.07 H | |||||
| 220/ 240 V | 4.8/ 5.3 mA | 4.2/ 4.6 mA | 18,790 Ω | 83.50 H | 136.40 H | |||||
| DC | 6 V | 150 mA | 40 Ω | 0.16 H | 0.33 H | 10% min. | 0.9 W | |||
| 12 V | 75 mA | 160 Ω | 0.73 H | 1.37 H | ||||||
| 24 V | 36.9 mA | 650 Ω | 3.20 H | 5.72 H | ||||||
| 48 V | 18.5 mA | 2,600 Ω | 10.6 H | 21.0 H | ||||||
| 100/ 110 V | 9.1/ 10 mA | 11,000 Ω | 45.6 H | 86.2 H | ||||||
Note:
1. The rated current and coil resistance are measured at a coil temperature of 23°C with tolerances of +15% ⁄ -20% for rated currents and ±15% for DC coil resistance.
2. Performance characteristic data are measured at a coil temperature of 23°C.
3. AC coil resistance and impedance are provided as reference values (at 60 Hz).
4. Power consumption drop was measured for the above data. When driving transistors, check leakage current and connect a bleeder resistor if required.
Three-pole Relays
| Rated voltage | Rated current | Coil Resistance | Coil Induction (reference value) | Must operate voltage | Must release voltage | Max. voltage | Power consumption (approx.) | |||
| 50 Hz | 60 Hz | Arm. OFF | Arm. ON | % of rated voltage | ||||||
| AC | 6 V | 310 mA | 270 mA | 6.7 Ω | 0.03 H | 0.05 H | 80% max. | 30% min. | 110% | 1.6 to 2.0 VA (60 Hz) |
| 12 V | 159 mA | 134 mA | 24 Ω | 0.12 H | 0.21 H | |||||
| 24 V | 80 mA | 67 mA | 100 Ω | 0.44 H | 0.79 H | |||||
| 50 V | 38 mA | 33 mA | 410 Ω | 2.24 H | 3.87 H | |||||
| 100/ 110 V | 14.1/ 16 mA | 12.4/ 13.7 mA | 2,300 Ω | 10.5 H | 18.5 H | |||||
| 200/ 220 V | 9.0/ 10.0 mA | 7.7/ 8.5 mA | 8,650 Ω | 34.8 H | 59.5 H | |||||
| DC | 6 V | 234 mA | 25.7 Ω | 0.11 H | 0.21 H | 10% min. | 1.4 W | |||
| 12 V | 112 mA | 107 Ω | 0.45 H | 0.98 H | ||||||
| 24 V | 58.6 mA | 410 Ω | 1.89 H | 3.87 H | ||||||
| 48 V | 28.2 mA | 1,700 Ω | 8.53 H | 13.9 H | ||||||
| 100 /110 V | 12.7/13 mA | 8,500 Ω | 29.6 H | 54.3 H | ||||||
Note:
1. The rated current and coil resistance are measured at a coil temperature of 23°C with tolerances of +15 % ⁄ -20% for rated currents and ±15% for DC coil resistance.
2. Performance characteristic data are measured at a coil temperature of 23°C.
3. AC coil resistance and impedance are provided as reference values (at 60 Hz).
4. Power consumption drop was measured for the above data. When driving transistors, check leakage current and connect a bleeder resistor if required.
Four-pole Relays
| Rated voltage | Rated current | Coil Resistance | Coil Induction (reference value) | Must operate voltage | Must release voltage | Max. voltage | Power consumption (approx.) | |||
| 50 Hz | 60 Hz | Arm. OFF | Arm. ON | % of rated voltage | ||||||
| AC | 6 V | 386 mA | 330 mA | 5 Ω | 0.02 H | 0.04 H | 80% max. | 30% min. | 110% | 1.95 to 2.5 VA (60 Hz) |
| 12 V | 199 mA | 170 mA | 20 Ω | 0.10 H | 0.17 H | |||||
| 24 V | 93.6 mA | 80 mA | 78 Ω | 0.38 H | 0.67 H | |||||
| 50 V | 46.8 mA | 40 mA | 350 Ω | 1.74 H | 2.88 H | |||||
| 100/ 110 V | 22.5/ 25.5 mA | 19/ 21.8 mA | 1,600 Ω | 10.5 H | 17.3 H | |||||
| 200/ 220 V | 11.5/ 13.1 mA | 9.8/ 11.2 mA | 6,700 Ω | 33.1 H | 57.9 H | |||||
| DC | 6 V | 240 mA | 25 Ω | 0.09 H | 0.21 H | 10% min. | 1.5 W | |||
| 12 V | 120 mA | 100 Ω | 0.39 H | 0.84 H | ||||||
| 24 V | 69 mA | 350 Ω | 1.41 H | 2.91 H | ||||||
| 48 V | 30 mA | 1,600 Ω | 6.39 H | 13.6 H | ||||||
| 100/ 110 V | 15/15.9 mA | 6,900 Ω | 32 H | 63.7 H | ||||||
Note:
1. The rated current and coil resistance are measured at a coil temperature of 23°C with tolerances of +15% ⁄ -20% for rated currents and ±15% for DC coil resistance.
2. Performance characteristic data are measured at a coil temperature of 23°C.
3. AC coil resistance and impedance are provided as reference values (at 60 Hz).
4. Power consumption drop was measured for the above data. When driving transistors, check leakage current and connect a bleeder resistor if required.
Contact Rating
| Relay | Single Contact | Bifurcated contacts | ||||
| 1-pole | 2-, 3- or 4-pole | 2-pole | ||||
| Load | Resistive load (cosΦ = 1) | Inductive load (cosΦ = 0.4, L/R = 7 ms) | Resistive load (cosΦ = 1) | Inductive load (cosΦ = 0.4, L/R = 7 ms) | Resistive load (cosΦ = 1) | Inductive load (cosΦ = 0.4, L/R = 7 ms) |
| Rated Load | 110 VAC 15 A 24 VDC 15 A | 110 VAC 10 A 24 VDC 7 A | 110 VAC 10 A 24 VDC 10 A | 110 VAC 7.5 A 24 VDC 5 A | 110 VAC 5A 24 VDC 5 A | 110 VAC 4 A 24 VDC 4A |
| Rated Carry Current | 15 A | 10A | 7A | |||
| Max. switching voltage | 250 VAC 125 VDC | 250 VAC 125 VDC | 250 VAC 125 VDC | |||
| Max. switching current | 15 A | 10A | 7A | |||
| Max. switching power | 1,700 VA 360 W | 1,100 VA 170 W | 1,100 VA 240 W | 825 VA 120 W | 550 VA 120 W | 440 VA 100 W |
| Failure rate (reference value)* | 100 mA, 5 VDC | 100 mA, 5 VDC | 100 mA, 5 VDC | |||
*Note: P level: λ60 = 0.1 x 10-6⁄operation
Characteristics
| Item | All except Relays with bifurcated contacts | Relays with bifurcated contacts |
| Contact resistance | 50 mΩ max. | |
| Operate time | 25 ms max. | |
| Release time | 25 ms max. | |
| Max. operating frequency | Mechanical: 18,000 operations/hr Electrical: 1,800 operations/hr (under rated load) | |
| Insulation resistance | 100 MΩ min. (at 500 VDC) | |
| Dielectric strength | 1,000 VAC, 50/60 Hz for 1 min between contacts of same polarity 2,000 VAC, 50/60 Hz for 1 min between contacts of different polarity | |
| Vibration resistance | Destruction: 10 to 55 to 10 Hz, 0.5 mm single amplitude (1.0 mm double amplitude) Malfunction: 10 to 55 to 10 Hz, 0.5 mm single amplitude (1.0 mm double amplitude) | |
| Shock resistance | Destruction: 1,000 m/s2 Malfunction: 200 m/s2 | |
| Endurance | Mechanical: AC: 50,000,000 operations min. (at 18,000 operations/hr) DC: 1,00,000,000 operations min. (at 18,000 operations/hr) Electrical: Single-, three-, and four-pole: 200,000 operations min. (at 1,800 operations/hr under rated load) Double-pole: 500,000 operations min. (at 1,800 operations/hr under rated load) | |
| Ambient temperature* | Operating: Single- and double-pole standard, bifurcated-contact Relays: -25°C to 55°C (with no icing) (-25°C to 70°C if carry current is 4 A or less) All other Relays: -25°C to 40°C (with no icing) (-25°C to 55°C if carry current is 4 A or less) | |
| Ambient humidity | Operating: 5% to 85% | |
| Weight | Single- and double-pole: approx. 40 g, three-pole: approx. 50 g, four-pole: approx. 70 g | |
Note:
1. The values given above are initial values
2. The upper limit of 40°C for some Relays is because of the relationship between diode junction temperature and the element used.
Endurance Under Real Loads (reference only)
LY1
| Rated voltage | Load type | Conditions | Operating frequency | Electrical life |
| 100 VAC | AC motor | 400 W, 100 VAC single-phase with 35-A inrush current, 7-A current flow | ON for 10 s, OFF for 50 s | 50,000 operations |
| AC lamp | 300 W, 100 VAC with 51-A inrush current, 3-A current flow | ON for 5 s, OFF for 55 s | 100,000 operations | |
| 500 W, 100 VAC with 78-A inrush current, 5-A current flow | 25,000 operations | |||
| Capacitor (2,000 μF) | 24 VDC with 50-A inrush 1-A current flow | ON for 1 s, OFF for 6 s | 100,000 operations | |
| AC solenoid | 50 VA with 2.5-A inrush current, 0.25-A current flow | ON for 1 s, OFF for 2 s | 1,500,000 operations | |
| 100 VA with 5-A inrush current, 0.5-A current flow | 800,000 operations |
LY2
| Rated voltage | Load type | Conditions | Operating frequency | Electrical life |
| 100 VAC | AC motor | 200 W, 100 VAC single-phase with 25-A inrush current, 5-A current flow | ON for 10 s, OFF for 50 s | 200,000 operations |
| AC lamp | 300 W, 100 VAC with 51-A inrush current, 3-A current flow | ON for 5 s, OFF for 55 s | 80,000 operations | |
| Capacitor (2,000 μF) | 24 VDC with 50-A inrush current, 1-A current flow | ON for 1 s, OFF for 15 s | 10,000 operations | |
| 24 VDC with 20-A inrush current, 1-A current flow | 150,000 operations | |||
| AC solenoid | 50 VA with 2.5-A inrush current, 0.25-A current flow | ON for 1 s, OFF for 2 s | 1,000,000 operations | |
| 100 VA with 5-A inrush current, 0.5-A current flow | 500,000 operations |
LY4
| Rated voltage | Load type | Conditions | Operating frequency | Electrical life |
| 100 VAC | AC motor | 200 W, 200 VAC triple-phase with 5-A inrush current, 1-A current flow | ON for 10 s, OFF for 50 s | 500,000 operations |
| 750 W, 200 VAC triple-phase with 18-A inrush current, 3.5 A current flow | 70,000 operations | |||
| AC lamp | 300 W, 100 VAC with 51-A inrush current, 3-A current flow | ON for 5 s, OFF for 55 s | 50,000 operations | |
| Capacitor (2,000 μF) | 24 VDC with 50-A inrush current, 1-A current flow | ON for 1 s, OFF for 15 s | 5,000 operations | |
| 24 VDC with 20-A inrush current, 1-A current flow | ON for 1 s, OFF for 2 s | 200,000 operations | ||
| AC solenoid | 50 VA with 2.5-A inrush current, 0.25-A current flow | ON for 1 s, OFF for 2 s | 1,000,000 operations | |
| 100 VA with 5-A inrush current, 0.5-A current flow | 500,000 operations |
Caution: In the interenst of product improvement, specifications are subject to change without notice.