Page top

Primary Contents



I/O Relay

SPST-NO Type

G7T-1122S (for input)
G7T-1112S (for output)

G7T-1122S/1112S_Dim

SPST-NC Type

G7T-1012S (for output)

G7T-1012S_Dim

SPDT Type

G7T-112S (for output)

G7T-112S_Dim

Note:This Relay cannot be used as an I/O relay terminals and must be used in combination with the exclusive P7TF-05 Socket.

Accessories

Socket

P7TF-05

P7TF-05_Dim

Note:If the I/O SSR or Indicator Module is used, be aware that the polarity of terminal 1 is positive.

*We recommend that you insert washers when mounting with M3 screws. A washers are not required when mounting with M4 screws.

Indicator Module (with Surge Suppressing Function)

P70

P70_Dim

Caution: All units are in millimeters unless otherwise indicated.