Page top

Primary Contents


ClassificationCoil rated voltageModel
Input (bifurcated contact)SPST-NO12 VDCG7T-1122S (see note 2)
24 VDC
100/110 VAC
200/220 VAC
Output (single contact)SPST-NO12 VDCG7T-1112S (see note 2)
24 VDC
SPST-NC12 VDCG7T-1012S
24 VDC
SPDT12 VDCG7T-112S
24 VDC

Note:

1.When ordering, add the rated voltage to the model number. Rated voltages are given in the coil ratings table in Specifications.

G7T_exp

2.The G7T-1122S and G7T-1112S are approved by UL and CSA. Contact your OMRON representative for the coil ratings of other models. The G7T-112S cannot be used in place of the G7TC. The G7T-112S can only be used with the P7TF-05 Socket.

Accessories

Socket

Applicable RelayModel
All G7T I/O Relay and the G3TA models.P7TF-05

P70 Indicator Module

Remove the transparent style strip of the Socket and mount this module. It will function as an operation indicator with surge suppression.

ModelApplicable Relay coil voltageRemarks
For AC RelayP70A100/110 VACSurge suppressing system with varistor
200/220 VAC
For DC RelayP70D12/24 VDCSurge suppressing system with diode

Note:

1.Order the Indicator Module that is suited to the Relay coil voltage.

2.The Indicator Module for DC Relays has a multiple power supply common to 12 and 24 VDC.

3.Input current (reference values):
100/110 VAC: 1.14 to 1.38 mA
200/220 VAC: 1.40 to 1.71 mA
12/24 VDC: 4.83 to 5.90 mA