![]()
Global
These are navigation links to move inside this page.
I/O Relay
![]()
Quick links to 'G7T' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings and Specifications
Coil Ratings (Common to Both Input and Output)
Rated voltage (V) | Rated current | Coil resistance | Must operate voltage | Must release voltage | Max. voltage | Power consumption | ||
| 50 Hz | 60 Hz | |||||||
| AC | 100/110 | 8.2/9 mA | 7/7.7 mA | 8,700 Ω | 80% max. of rated value | 30% min. of rated value | 110% of rated value | 0.7 VA |
| 200/220 | 4.1/4.5 mA | 3.5/3.85 mA | 33,300 Ω | |||||
| DC | 12 | 42 mA | 290 Ω | 80% max. of rated value | 10% min. of rated value | 110% of rated value | 0.5 W | |
| 24 | 21 mA | 1,150 Ω | ||||||
| 100/110 | 5 mA | 20,000 Ω | 80% max. of rated value | 10% min. of rated value | 110% of rated value | 0.5 W | ||
Note:
1. The rated current and coil resistance values are measured at a coil temperature of 23°C. Tolerances of AC rated current are +15%, -20% and tolerances of coil resistance are ±15%.
2. Four rated voltages or currents are available to single AC models used with the P7TF-05 Socket. Only three rated voltages or currents are available, however, when the Relay is used in place of the G7TC.
3. The operating characteristics values are for a coil temperature of 23°C.
4. The maximum voltage is one that is applicable to the Relay coil instantaneously at 23°C and not continuously.
Contact Ratings
| Classification | For input | For output | ||
| Resistive load (cosΦ = 1) | Inductive load (cosΦ = 0.4, L/R = 7 ms) | Resistive load (cosΦ = 1) | Inductive load (cosΦ = 0.4, L/R = 7 ms) | |
| Contact mechanism | Crossbar bifurcated | Single | ||
| Contact material | AgAu-clad Ag | AgSnIn | ||
| Rated load | 1 A at 24 VDC | 0.5 A at 24 VDC | 5 A at 24 VDC 2 A at 220 VAC | 2 A at 24 VDC 1 A at 220 VAC |
| Rated carry current | 1 A | 5 A | ||
| Max. switching voltage | 250 VAC, 125 VDC | |||
| Max. switching current | 1 A | 5 A | ||
| Failure rate (reference value) | 100 μA at 1 VDC | 10 mA at 5 VDC | ||
Characteristics
| Contact resistance (see note 2) | 50 mΩ max. |
| Operate time (see note 3) | 15 ms max. |
| Release time (see note 3) | 15 ms max. |
| Max. operating frequency | Mechanical: 18,000 operations/hour Electrical: 1,800 operations/hour (under rated load) |
| Insulation resistance (see note 4) | 100 MΩ (at 500 VDC) |
| Dielectric strength | Between coil and contacts: 2,000 VAC, 50/60 Hz for 1 minute Between contacts of same polarity: 1,000 VAC, 50/60 Hz for 1 minute |
| Vibration resistance | Malfunction: 10 to 55 to 10 Hz, 0.5 mm single amplitude (1.0 mm double amplitude) |
| Shock resistance | Malfunction: 200 m/s2 |
| Mechanical endurance | 50,000,000 operations |
| Electrical endurance (see note 5) | Input: 10,000,000 operations (10 mA) or 50,000 operations (1 A) with resistive load 2,500,000 operations (10 mA) or 20,000 operations (1 A) with inductive load Output: 1,000,000 operations with rated load |
| Error rate (level P) (Reference value) (see note 6) | Input: 100 μA at 1 VDC Output: 10 mA at 5 VDC |
| Ambient temperature | Operating: -40°C to 70°C (with no icing or condensation) |
| Ambient humidity | Operating: 5% to 85% (with no icing or condensation) |
| Weight | Approx. 17 g |
Note:
1. The above values are all initial values.
2. The contact resistance was measured with 1 A at 5 VDC using the voltage drop method.
3. The operate and the release times were measured with the rated voltage imposed with any contact bounce ignored at an ambient temperature of 23°C.
4. The insulation resistance was measured with a 500-VDC megger applied to the same places as those used for checking the dielectric strength.
5. The electrical endurance was measured at an ambient temperature of 23°C.
6. This value was measured at a switching frequency of 120 operations per minute.
Socket Ratings
Features
Easily mounts or dismounts the G7T I/O Relay.
Also mounts the Indicator Module (with surge suppressing function).
Only 19 mm in width.
Terminals corresponding to the NO and NC contacts of a Relay are arranged on top of the Socket to enhance maintainability.
Also permits mounting of the G3TA Solid-state I/O Relay.
Specifications
| Model | P7TF-05 |
| Contact resistance | 10 mΩ max. |
| Dielectric strength | 2,000 VAC for 1 minute |
| Insulation resistance | 1,000 MΩ (at 500 VDC) |
| Vibration resistance | 10 to 55 to 10 Hz, 0.5 mm single amplitude (1.0 mm double amplitude) |
| Shock resistance | 1,000 m/s2 |
| Ambient temperature | Operating: 0°C to 55°C |
| Ambient Humidity | Operating: 5% to 85% |
| Weight | Approx. 28 g |
Caution: In the interenst of product improvement, specifications are subject to change without notice.