![]()
Global
These are navigation links to move inside this page.
Power Relay
Highly Reliable, 4-pole Miniature Relay Ideal for Sequence Control
![]()
Quick links to 'G2A' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
List of Models
| Classification | Plug-in terminals/Solder terminals | PCB terminals | |
| Standard model | G2A-432A | G2A-4321P | |
| Arc barrier equipped model | G2A-432AY | --- | |
| Built-in diode model | G2A-432A-D | G2A-4321P-D | |
| Built-in operation indicator model | G2A-432A-N | --- | |
| Built-in operation indicator and diode model | G2A-432A-N1 | --- | |
| UL- approved model | Standard model | G2A-432A-US | G2A-4321P-US |
| Arc barrier equipped model | G2A-432AY-US | --- | |
Note:
1. When placing your order, add the coil voltage rating listed in the specifications to the model number as shown below.
2. Built-in diode model and the operating coil of the G2A-432A-N1 are available only with DC ratings.
3. The Latching Relay (G2AK) and Fully sealed Relay (G2A-434A) developed based on the G2A are also available in this series.
Accessories
Sockets
| Track mounting | Front-connecting Socket | |||||
| Screw terminals | Solder terminals | Wire-wrap terminals | PCB terminals | |||
| Without Hold- down Clip | With Hold-down Clip | Without Hold- down Clip | With Hold-down Clip | |||
| PYF14A | PYF14(-E), PYF14A- TU, PYF14T | PY14, PY14-3 (see note) | PY14-Y2 | PY14QN(2) | PY14QN(2)-Y2 | PY14-0, PY14-02 |
Note: With monitor terminal.
Relay Hold-down Clips
| For Front-connecting Socket | PYC-A2 |
| For Back-connecting Socket | PYC-3/PYC-5 |
| For Socket Mounting Plate | PYC-2 |
Socket Mounting Plates
| For one Socket | PYP-1 |
| For 18 Sockets | PYP-18 |
| For 36 Sockets | PYP-38 |