![]()
Global
These are navigation links to move inside this page.
Power Relay
Highly Reliable, 4-pole Miniature Relay Ideal for Sequence Control
![]()
Quick links to 'G2A' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
Items 1 to 15 of 15
| Model Number | Description |
|---|---|
| G2A-432A AC100/110 | Plug-In Model , 4PDT , Basic Model |
| G2A-432A AC200/220 | Plug-In Model , 4PDT , Basic Model |
| G2A-432A DC24 | Plug-In Model , 4PDT , Basic Model |
| G2A-432A DC48 | Plug-In Model , 4PDT , Basic Model |
| G2A-432A-D DC24 | Plug-In Model , 4PDT , Built-In Diode Model |
| G2A-432A-N AC100/110 | Plug-In Model , 4PDT , Built-In Operation Indicator Model |
| G2A-432A-N AC12 | Plug-In Model , 4PDT , Built-In Operation Indicator Model |
| G2A-432A-N AC200/220 | Plug-In Model , 4PDT , Built-In Operation Indicator Model |
| G2A-432A-N AC24 | Plug-In Model , 4PDT , LED Indicator Model |
| G2A-432A-N AC50 | Plug-In Model , 4PDT , Built-In Operation Indicator Model |
| G2A-432A-N DC12 | Plug-In Model , 4PDT , Built-In Operation Indicator Model |
| G2A-432A-N DC24 | Plug-In Model , 4PDT , Built-In Operation Indicator Model |
| G2A-432A-N1 DC12 | Plug-In Model , 4PDT , Built-In Operation Indicator And Diode Model |
| G2A-432A-N1 DC24 | Plug-In Model , 4PDT , Built-In Operation Indicator And Diode Model |
| G2A-4L32A AC100/110 | Plug-in Model , 4PDT , Standard Model , UL-approved |
Items 1 to 15 of 15
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.