![]()
Global
These are navigation links to move inside this page.
Power Relay
Highly Reliable, 4-pole Miniature Relay Ideal for Sequence Control
![]()
Quick links to 'G2A' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Coil Ratings
The rated currents for some of the built-in operation indicator models differ from the values given in this table. Refer to Datasheet.
| Rated voltage | Rated current | Coil resistance | Coil inductance (ref.value) | Must operate | Must release | Max. voltage | Power consumption | ||
| 50 Hz | 60 Hz | Armature OFF | Armature ON | % of rated voltage | |||||
| 6 VAC | 295 mA | 233 mA | 8.9 Ω | 0.048 H | 0.065 H | 80 % max. | 30 % min. | 110% | Approx. 1.4 VA |
| 12 VAC | 148 mA | 117 mA | 34 Ω | 0.166 H | 0.257 H | ||||
| 24 VAC | 73 mA | 58 mA | 136 Ω | 0.691 H | 1.04 H | ||||
| 50 VAC | 35 mA | 28 mA | 530 Ω | 3.08 H | 4.53 H | ||||
| 100/ 110 VAC | 17.7/ 21.4 mA | 14/ 16.8 mA | 2,200 Ω | 12.42/ 12.38 H | 18/16.4 H | ||||
| 200/ 220 VAC | 8.9/ 10.8 mA | 7/8.4 mA | 8,800 Ω | 42.2/ 41.8 H | 72/65.5 H | ||||
| 6 VDC | 176 mA | 34 Ω | 0.14 H | 0.26 H | 10 % min. | 110% | Approx. 1.1 W | ||
| 12 VDC | 88 mA | 136 Ω | 0.6 H | 1.0 H | |||||
| 24 VDC | 45 mA | 530 Ω | 2.7 H | 4.6 H | |||||
| 48 VDC | 22 mA | 2,200 Ω | 11 H | 19 H | |||||
| 100 VDC | 11.4 mA | 8,800 Ω | 43 H | 73 H | |||||
Note:
1. The rated current and coil resistance are measured at a coil temperature of 23℃ with tolerances of +15% ⁄-20% for AC rated current and ±15% for DC coil resistance.
2. The AC coil resistance and coil inductance values are for reference only.
3. Performance characteristic data is measured at a coil temperature of 23℃.
4. The maximum voltage is one that is applicable instantaneously to the Relay coil at an ambient temperature of 23℃ and not continuously.
5. For built-in operation indicator models rated at 6, 12, and 24 VDC, add an LED current of approx. 5 mA to the rated currents.
Contact Ratings
| Load | Resistive load (cosΦ = 1) | Inductive load (cosΦ = 0.4) (L/R = 7 ms) |
| Contact type | Crossbar bifurcated | |
| Contact material | Movable: AgAu-clad AgPd Fixed: AgPd | |
| Rated load | 0.3 A at 110 VAC 0.5 A at 24 VDC | 0.2 A at 110 VAC 0.3 A at 24 VDC |
| Rated carry current | 3 A | |
| Max. switching power | 250 VAC, 125 VDC | |
Characteristics
| Classification | Standard/Acr barrier equipped/Built-in operation indicator models (G2A-[]-N) | Built-in diode/Built-in operation indicator models (G2A-[]-N1) |
| Contact resistance (see note 2) | 100 mΩ max. | |
| Operate time (see note 3) | 15 ms max. | |
| Release time (see note 3) | 15 ms max. | 30 ms max. |
| Max. operating frequency | Mechanical: 18,000 operations/hour Electrical: 1,800 operations/hour (under rated load) | |
| Insulation resistance (see note 4) | 100 MΩ min. (at 500 VDC) | |
| Dielectric strength | 1,500 VAC, 50/60 Hz for 1 min between coil and contacts and contacts of different polarities (700 VAC between contacts of same polarity) | |
| Vibration resistance | Destruction: 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) Malfunction: 10 to 55 to 10 Hz, 0.5 mm single amplitude (1.0 mm double amplitude) | |
| Shock resistance | Destruction: 1,000 m/s2 Malfunction: 100 m/s2 | |
| Error rate (level P) (Reference value) (see note 6) | 1 mA at 100 mVDC | |
| Endurance | Mechanical: 100,000,000 operations min. (at operating frequency of 18,000 operations/hour) Electrical: 5,000,000 operations min. (under rated load and at operating frequency of 1,800 operations/hour) (see note 5) | |
| Ambient temperature | Operating: -10°C to 40°C (with no icing or condensation) | |
| Ambient humidity | Operating: 5% to 85% | |
| Weight | Approx. 38 g | |
Note:
1. The data shown above are initial values.
2. The contact resistance was measured with 0.1 A at 5 VDC using the voltage drop method.
3. The operate or release time was measured with the rated voltage imposed with any contact bounce ignored at an ambient temperature of 23℃.
4. The insulation resistance was measured with a 500-VDC megger applied to the same places as those used for checking the dielectric strength.
5. The electrical endurance was measured at an ambient temperature of 23℃.
6. This value was measured at a switching frequency of 60 operations per minute.
Caution: In the interenst of product improvement, specifications are subject to change without notice.