Page top

Primary Contents


Contact formClassificationPlug-in terminalsPCB terminals
DPDTStandard modelG2AK-232AG2AK-2321P
Arc barrier equipped modelG2AK-232AY---
Fully sealed modelG2AK-234A---

Note:

1.When placing your order, add the coil voltage rating to the model number as shown below.

G2AK_exp

2.The applicable rated voltage range can be increased by connecting an external resistor. Refer to Specifications for details.

3.Models meeting UL standards must be specified when ordering. Add "-US" after the model number.

Arc barrier equipped model

The arc barrier equipped model is a relay designed to prevent arc short-circuiting between phases and can be used in a circuit which has potential difference between phases. The switching power of such a circuit with potential difference must be limited to less than 1/2 the rated load when using this Relay.

Fully sealed model

The fully sealed model is a relay in a gas-tight plastic enclosure and thus exhibits stable performance in an adverse atmosphere of harmful gas, moisture, or powdery dust.

Accessories (Order Separately)

Sockets

ItemDIN Track-mounting SocketBack-connecting Relay
Screw terminalsSolder terminalsWire-wrap terminalsPCB terminals
Without Hold-down
Clip
PYF14A(-E)
PYF14A-TU
PYF14T
PY14
PY14-3
PY14QN(2)PY14-0PY14-02
With Hold-down Clip---PY14-Y2PY14QN-Y2------

Note:See the G2A Datasheet for detailed information on the Relay Hold-down Clips and Socket Mounting Plates.