Page top

Primary Contents



Standard Relays

Open Relays

Solder Terminals
MM2(X), MM4(X), MM3(X)

MM2_Dim

Note:Connect the common (C) of MM X to positive (+).

Screw Terminals
MM2(X)B, MM3(X)B,
MM4(X)B

MM2B_Dim

Note:Connect the common (C) of MM[]XB to positive (+).

Mounting Holes
(Bottom View)

MM2_Dim1

Mounting Bracket (S Bracket)
R99-03 (S KANAGU) FOR MM[]

R99-03 (S KANAGU) FOR MM[]_Dim

Cased Relays

Plug-in Terminals

MM2P(N, -D)
MM2XP(N, -D)

MM2P_Fig
MM2P_Dim

Note:As shown in the diagram, there are three 10-dia. holes in the side of the case for the MM2XP(N, -D).
When a case-protection plate is attached, the width of the Relay will be 48 mm max.

MM3P(N)

MM3P_Fig
MM3P_Dim

MM3PXP(N)
MM4P(N, -D)
MM4XP(N, -D)

MM4P_Fig
MM4P_Dim

Note:

1.As shown in the diagram, there are three 10-dia. holes in the side of the case for MM[]XP(N, -D).

2.When a case-protection plate is attached, the width of the Relay will be 80 mm max.

MM4P-JD

MM4P_JD_Dim

MM4XP-JD

MM4XP_JD_Dim

Caution: All units are in millimeters unless otherwise indicated.