![]()
Global
These are navigation links to move inside this page.
Power Relay
![]()
Quick links to 'MM' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
Items 1 to 41 of 41
| Model Number | Description |
|---|---|
| MM2 DC100/110 | Standard Type , Solder terminals , DPDT |
| MM2 DC12 | Standard Type , Solder terminals , DPDT |
| MM2 DC24 | Standard Type , Solder terminals , DPDT |
| MM2B DC12 | Basic Model , Screw Type, DPDT |
| MM2B DC24 | Standard Type , Screw terminals , DPDT |
| MM2P AC24 | Basic Model , Plug-In Type With Case , DPDT |
| MM2P DC24 | Basic Model , Plug-In Type With Case , DPDT |
| MM2P-D DC24 | Built-In Diode Model , Plug-In Type With Case , DPDT |
| MM2X AC100/(110) | DC-switching Type , Solder terminals , DPDT |
| MM2X DC24 | DC-Switching , Plug-In Type With Case , DPDT |
| MM2XB DC24 | DC-switching Type , Screw terminals , DPDT |
| MM2XP AC110 | DC-Switching , Plug-In Type With Case , DPDT |
| MM2XP DC100/110 | DC-Switching , Plug-In Type With Case , DPDT |
| MM2XP DC12 | DC-Switching , Plug-In Type With Case , DPDT |
| MM2XP DC200/220 | DC-Switching , Plug-In Type With Case , DPDT |
| MM2XP DC24 | DC-Switching , Plug-In Type With Case , DPDT |
| MM2XP DC48 | DC-Switching , Plug-In Type With Case , DPDT |
| MM2XP-D DC100/110 | DC-Switching With Diode , Plug-In Type With Case , DPDT |
| MM2XP-D DC200/220 | DC-Switching With Diode , Plug-In Type With Case , DPDT |
| MM2XP-D DC24 | DC-Switching With Diode , Plug-In Type With Case , DPDT |
| MM2XP-D DC48 | DC-Switching With Diode , Plug-In Type With Case , DPDT |
| MM2XPN AC200/(220) | DC-Switching With Indicator , Plug-In Type With Case , DPDT |
| MM2XPN DC24 | DC-Switching With Indicator , Plug-In Type With Case , DPDT |
| MM3 DC24 | Standard Type , Solder terminals , 3PDT |
| MM3XP DC200/220 | DC-Switching , Plug-In Type With Case , 3PDT |
| MM3XP DC24 | DC-Switching , Plug-In Type With Case , 3PDT |
| MM3XP DC48 | DC-Switching , Plug-In Type With Case , 3PDT |
| MM3XPN DC24 | DC-switching with operation indicator Type , Plug-in terminals , 3PDT |
| MM4B DC24 | Basic Model, Screw Type, 4PDT |
| MM4P DC100/110 | Basic Model , Plug-In Type With Case , 4PDT |
| MM4P DC200/220 | Basic Model , Plug-In Type With Case , 4PDT |
| MM4XP AC24 | DC-Switching, Plug-In Type With Case, 4PDT |
| MM4XP DC100/110 | DC-Switching , Plug-In Type With Case , 4PDT |
| MM4XP DC125 | DC-Switching , Plug-In Type With Case , 4PDT |
| MM4XP DC24 | DC-Switching , Plug-In Type With Case , 4PDT |
| MM4XP DC48 | DC-Switching , Plug-In Type With Case , 4PDT |
| MM4XP-D DC100/110 | DC-Switching With Diode , Plug-In Type With Case , 4PDT |
| MM4XP-D DC24 | DC-Switching With Diode , Plug-In Type With Case , 4PDT |
| MM4XP-JD DC125 | Conforming to Auxiliary Power Relay Specifications, Plug-In Type With Case, 4PDT |
| MM4XPN DC100/110 | DC-Switching With Indicator , Plug-In Type With Case , 4PDT |
| MM4XPN DC24 | DC-Switching With Indicator , Plug-In Type With Case , 4PDT |
Items 1 to 41 of 41
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.