Page top

Primary Contents



Open Relays with Solder Terminals

MM2(X)K,MM3(X)K,MM4(X)K

MM2K_Dim

Note:Connect the common (C) of MM[]XK to positive (+).

Open Relays with Screw Terminals

MM2(X)KB,MM3(X)KB,MM4(X)KB

MM2KB_Dim

Note:Connect the common (C) of MM[]XKB to positive (+).

Mounting Holes (Direct Mounting)

Note:The tolerance is ±0.2.

MMK_Dim1

Mounting Bracket (S Bracket)
R99-03 (S KANAGU) FOR MM[]

R99-03 (S KANAGU) FOR MM[]_Dim

Cased Relays with Plug-in Terminal

MM2(X)KP

MMK2KP_Dim

Note:It is recommended that 55 mm min. is allowed SET for this side because the MM2XKP has a curved protective plate on the side.

MM3(X)KP,MM4(X)KP

MMK3KP_Dim

MM4KP-JD

MMK4KP_JD_Dim

MM4XKP-JD

MMK4XKP_JD_Dim

Caution: All units are in millimeters unless otherwise indicated.