Page top

Primary Contents



Available Models

Open Coils (with Solder Terminals)

TypeContact formRelay modelAvailable rated voltage
StandardDPDTMM2K100/(110), 200/(220) VAC
12, 24, 48, 100/110, 200/220 VDC
3P3TMM3K100/(110), 200/(220) VAC
48, 100/110 VDC
DPDT+DPST-NCMM4K200/(220) VAC
12, 24, 48, 100/110, 200/220 VDC
DC-switchingDPDTMM2XK24, 100/110 VDC
3P3TMM3XK200/(220) VAC
100/110 VDC
DPDT+DPST-NCMM4XK100/(110) VAC
100/110 VDC

Open Coils (with Screw Terminals)

TypeContact formRelay modelAvailable rated voltage
StandardDPDTMM2KB100/(110), 200/(220) VAC
12, 24, 48, 100/110 VDC
3P3TMM3KB100/(110), 200/(220) VAC
12, 48, 100/110 VDC
DPDT+DPST-NCMM4KB24, 100/(110), 200/(220) VAC
100/110 VDC
DC-switchingDPDTMM2XKB100/(110), 200/(220) VAC
12, 24, 48, 100/110, 200/220 VDC
3P3TMM3XKB200/(220) VAC
24, 100/110 VDC
DPDT+DPST-NCMM4XKB24, 48, 100/110, 125, 200/220 VDC

Cased Coils (Plug-in Terminals)

TypeContact formRelay modelAvailable rated voltage
StandardDPMM2KP6, 12, 24, 100/(110), 200/(220) VAC
12, 24, 48, 100/110, 125, 200/220 VDC
3PMM3KP24, 100/(110), 200/(220) VAC
6, 12, 24, 48, 100/110, 125, 200/220 VDC
4PMM4KP24, 100/(110), 200/(220) VAC
6, 12, 24, 48, 100/110, 125, 200/220 VDC
DC-switchingDPMM2XKP24, 100/(110), 200/(220) VAC
12, 24, 48, 100/110, 125, 200/220 VDC
3PMM3XKP100/(110), 200/(220) VAC
24, 48, 100/110, 125, 200/220 VDC
4PMM4XKP100/(110), 200/(220) VAC
6, 12, 24, 48, 100/110, 125, 200/220 VDC
Conforming to auxiliary power relay
specifications
4PMM4KP-JD24, 100/(110), 115, 200/(220) VAC
24, 100/110, 125, 200/220 VDC
Conforming to auxiliary power relay
specifications for DC-switching
4PMM4XKP-JD100/(110), 115, 200/(220) VAC
24, 48, 100/110, 125, 200/220 VDC

Accessories (Order Separately)

Sockets

RelayDIN Track/Front-connecting SocketBack-connecting Socket
Screw terminalsSolder terminals
MM2(X)KP11PFA
PL11
MM3(X)KP
MM4(X)KP
14PFAPL15
MM4(X)KP-JD14PFA---

Mounting Brackets

Contact formModel
DPDTR99-03 (S KANAGU) FOR MM2K.611K
3PDTR99-03 (S KANAGU) FOR MM3K.612K
4PDTR99-03 (S KANAGU) FOR MM4K.613K