Page top

Lead Contents

Ratchet Relay

G4Q

G4Q

Unique Ratchet Mechanism Assures Positive Alternate Transfer/Switching Operation

Primary Contents



Open Models

ItemDPDT
Rated voltage (V)Model
Basic model24 VACG4Q-211A
50 VAC
100/(110) VAC
200/(220) VAC
12 VDC
24 VDC
100 VDC

Plug-in Models

ItemDPDT
Rated voltage (V)Model
Basic model12 VACG4Q-212S
24 VAC
50 VAC
100/(110) VAC
200/(220) VAC
12 VDC
24 VDC
100 VDC
200 VDC

Note:When ordering, add the rated coil voltage (listed in Specifications) to the model number.

G4Q_exp

Accessories (Order Separately)

DIN track/Front-connecting SocketBack-connecting Socket
Screw terminalSolder terminal
8PFA1PL08