Page top

Primary Contents



List of Models

Number of
elements
Insulation
method
Rated supply
voltage
Input methodApplicable motorModel
3Phototriac12 to 24 VDCNo-voltage input
(open and short-
circuit input)
2.2 kW (5.5 A)380 to 400 VACG3J-S405BL
0.75 kW (2.4 A)G3J-S403BL
2.2 kW (11.1 A)200 to 220 VACG3J-S211BL
0.75 kW (4.8 A)G3J-S205BL

Note: When ordering, specify the rated supply voltage.