Page top

Primary Contents



Ratings (at an Ambient Temperature of 25℃)

Power Supply

Rated supply voltage12 to 24 VDC
Operating voltage range10.2 to 26.4 VDC
Current consumption100 mA max. (at 12 to 24 VDC)

Operation Circuit

Input current10 mA max. (at 12 to 24 VDC)
Input method No-voltage input
(short-circuiting and opening inputs) (See note.)
Short-circuiting or opening terminals 1 and COM or 2 (+) and 1
SSR input turned ON: A maximum residual voltage of 2 V between short-circuited terminals
SSR input turned OFF: A maximum leakage current of 0.15 mA Relay input: For minute signals

Main Circuit

ItemG3J-S405BLG3J-S403BLG3J-S211BLG3J-S205BL
Rated load voltage200 to 400 VAC (50/60 Hz)200 to 240 VAC (50/60 Hz)
Load voltage range180 to 440 VAC (50/60 Hz)180 to 264 VAC (50/60 Hz)
Rated carry current5.5 A (Ta = 40°C)2.4 A (Ta = 40°C)11.1 A (Ta = 40°C)4.8 A (Ta = 40°C)
Min. load current0.5 A
Peak-value current
resistivity
220 A, 60 Hz, 1 cycle96 A, 60 Hz, 1 cycle350 A, 60 Hz, 1 cycle150 A, 60 Hz, 1 cycle
Overload resistanceRefer to Iengneering data on Datasheet.
Closed current
(effective value)
AC355 A24 A111 A48 A
AC466 A28.8 A133.2 A57.6 A
Breaking current
(effective value)
AC344 A19.2 A88.8 A38.4 A
AC455 A24 A111 A48 A
Applicable load3-phase inductive
motor
(AC3 AC4
AC53-a)
380 to 400 VAC,
2.2 kW, 5.5 A
380 to 400 VAC,
0.75 kW, 2.4 A
200 to 220 VAC,
2.2 kW, 11.1 A
200 to 220 VAC,
0.75 kW, 4.8 A
Motors passing the AC3-class, AC4-class, and AC53-a-class switching frequency test (Ta = 40°C) under conditions specified by OMRON.
Resistive load
(AC1)
(See note.)
200 to 400 VAC,
5.5 A
200 to 400 VAC,
2.4 A
200 to 240 VAC,
11.1 A
200 to 240 VAC,
4.8 A

Note: No single-phase load can be connected.

Characteristics

ItemG3J-S405BLG3J-S403BLG3J-S211BLG3J-S205BL
Ramp-up timeSet within a range from 1 to 25 s.
Reset time5/6 cycles of load power supply + 1 ms max.
Starting torqueSet within a range from 200% to 450% In.
Output ON-voltage drop1.8 VRMS max.1.6 VRMS max.
Leakage current20 mA max. (at 400 VAC)10 mA max. (at 200 VAC)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strength2,500 VAC, 50/60 Hz for 1 min
Vibration resistanceDestruction: 10 to 55 to 10 Hz, 0.75-mm single amplitude
Shock resistanceDestruction: 294 m/s2
Ambient temperatureOperating: -20°C to 60°C (with no icing or condensation)
Storage: -30°C to 70°C (with no icing or condensation)
Ambient humidityOperating: 45% to 85%
Weight730 g max.
Certified standardsUL508 File No. E64562
CSA 22.2 No. 14 File No. LR35535
IEC947-4-1 File No. 96.2597.02
EMCEmission AC mains IEC947-4-2, CISPR 11 Class A
Emission Electromagnetic IEC947-4-2, CISPR 11 Class A
Immunity ESD IEC947-4-2, IEC801-2:
4 kV contact discharge
8 kV air discharge
Immunity Electromagnetic IEC947-4-2, IEC1000-4-3
10 V/m (80 MHz to 1 GHz)
Immunity EFT IEC947-4-2, IEC801-4:
2 kV AC power-signal line
Immunity Surge transient IEC947-4-2, IEC1000-4-5
1 kV differential mode
2 kV common mode
Immunity RF disturbance IEC947-4-2, IEC/DIS1000-4-6
10 V (0.15 to 80 MHz)

Caution: In the interenst of product improvement, specifications are subject to change without notice.