Page top

Lead Contents

Solid State Contactors (Three-phase)

G3PB-2 / -3

G3PB-2 / -3

Compact, Low-cost Solid State Contactors of an Innovative Construction Ideal for Three-phase Heaters

Primary Contents



List of Models

Models with Built-in Heat Sinks

Number of
phases
Main circuit
voltage
Zero cross
function
Applicable load current
(with Class-1 AC resistive load)
Number of
elements
Model
3100 to 240 VACYes15 A max.3G3PB-215B-3-VD
2G3PB-215B-2-VD
25 A max.3G3PB-225B-3-VD
2G3PB-225B-2-VD
35 A max.3G3PB-235B-3-VD
2G3PB-235B-2-VD
45 A max.3G3PB-245B-3-VD
2G3PB-245B-2-VD
200 to 400 VAC15 A max.3G3PB-415B-3-VD
2G3PB-415B-2-VD
25 A max.3G3PB-425B-3-VD
2G3PB-425B-2-VD
35 A max.3G3PB-435B-3-VD
2G3PB-435B-2-VD
45 A max.3G3PB-445B-3-VD
2G3PB-445B-2-VD

Note:

1.The applicable load current depends on the ambient temperature. For details, refer to Load Current vs. Ambient Temperature in, Engineering Data on Data Sheet.

2.When ordering, specify the rated input voltage.

Models without Built-in Heat Sinks

Number of
phases
Main circuit
voltage
Zero cross
function
Applicable load currentNumber of
elements
Model
3100 to 240 VACYes15 A max.3G3PB-215B-3H-VD
2G3PB-215B-2H-VD
25 A max.3G3PB-225B-3H-VD
2G3PB-225B-2H-VD
35 A max.3G3PB-235B-3H-VD
2G3PB-235B-2H-VD
45 A max.3G3PB-245B-3H-VD
2G3PB-245B-2H-VD
200 to 400 VAC15 A max.3G3PB-415B-3H-VD
2G3PB-415B-2H-VD
25 A max.3G3PB-425B-3H-VD
2G3PB-425B-2H-VD
35 A max.3G3PB-435B-3H-VD
2G3PB-435B-2H-VD
45 A max.3G3PB-445B-3H-VD
2G3PB-445B-2H-VD

Note:

1.The applicable load current depends on the heat sink that is connected and the ambient temperature. For details, refer to Load Current vs. Ambient Temperature in, Engineering Data on Data Sheet.

2.When ordering, specify the rated input voltage.

Heat Sinks

Heat resistance (°C/W)Model
1.67Y92B-P50
1.01Y92B-P100
0.63Y92B-P150
0.43Y92B-P200
0.36Y92B-P250

Accessories (Order Separately)

Mounting Track50 cm (1) x 7.3 mm (t)PFP-50N
1 m (1) x 7.3 mm (t)PFP-100N
1 m (1) x 16 mm (t)PFP-100N2