![]()
Global
These are navigation links to move inside this page.
Solid State Contactors (Three-phase)
Compact, Low-cost Solid State Contactors of an Innovative Construction Ideal for Three-phase Heaters
![]()
Quick links to 'G3PB-2 / -3' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
Items 1 to 32 of 32
| Model Number | Description |
|---|---|
| G3PB-215B-2H-VD DC12-24 | No Built-in Heat Sink Model , Load Power 100 to 240 VAC / 15A , 2 Elements |
| G3PB-215B-2-VD DC12-24 | Built-in Heat Sink Model , Load Power 100 to 240 VAC / 15A , 2 Elements |
| G3PB-215B-3H-VD DC12-24 | No Built-in Heat Sink Model , Load Power 100 to 240 VAC / 15A , 3 Elements |
| G3PB-215B-3-VD DC12-24 | Built-in Heat Sink Model , Load Power 100 to 240 VAC / 15A , 3 Elements |
| G3PB-225B-2H-VD DC12-24 | No Built-in Heat Sink Model , Load Power 100 to 240 VAC / 25A , 2 Elements |
| G3PB-225B-2-VD DC12-24 | Built-in Heat Sink Model , Load Power 100 to 240 VAC / 25A , 2 Elements |
| G3PB-225B-3H-VD DC12-24 | No Built-in Heat Sink Model , Load Power 100 to 240 VAC / 25A , 3 Elements |
| G3PB-225B-3-VD DC12-24 | Built-in Heat Sink Model , Load Power 100 to 240 VAC / 25A , 3 Elements |
| G3PB-235B-2H-VD DC12-24 | No Built-in Heat Sink Model , Load Power 100 to 240 VAC / 35A , 2 Elements |
| G3PB-235B-2-VD DC12-24 | Built-in Heat Sink Model , Load Power 100 to 240 VAC / 35A , 2 Elements |
| G3PB-235B-3H-VD DC12-24 | No Built-in Heat Sink Model , Load Power 100 to 240 VAC / 35A , 3 Elements |
| G3PB-235B-3-VD DC12-24 | Built-in Heat Sink Model , Load Power 100 to 240 VAC / 35A , 3 Elements |
| G3PB-245B-2H-VD DC12-24 | No Built-in Heat Sink Model , Load Power 100 to 240 VAC / 45A , 2 Elements |
| G3PB-245B-2-VD DC12-24 | Built-in Heat Sink Model , Load Power 100 to 240 VAC / 45A , 2 Elements |
| G3PB-245B-3H-VD DC12-24 | No Built-in Heat Sink Model , Load Power 100 to 240 VAC / 45A , 3 Elements |
| G3PB-245B-3-VD DC12-24 | Built-in Heat Sink Model , Load Power 100 to 240 VAC / 45A , 3 Elements |
| G3PB-415B-2H-VD DC12-24 | No Built-in Heat Sink Model , Load Power 200 to 400 VAC / 15A , 2 Elements |
| G3PB-415B-2-VD DC12-24 | Built-in Heat Sink Model , Load Power 200 to 400 VAC / 15A , 2 Elements |
| G3PB-415B-3H-VD DC12-24 | No Built-in Heat Sink Model , Load Power 200 to 400 VAC / 15A , 3 Elements |
| G3PB-415B-3-VD DC12-24 | Built-in Heat Sink Model , Load Power 200 to 400 VAC / 15A , 3 Elements |
| G3PB-425B-2H-VD DC12-24 | No Built-in Heat Sink Model , Load Power 200 to 400 VAC / 25A , 2 Elements |
| G3PB-425B-2-VD DC12-24 | Built-in Heat Sink Model , Load Power 200 to 400 VAC / 25A , 2 Elements |
| G3PB-425B-3H-VD DC12-24 | No Built-in Heat Sink Model , Load Power 200 to 400 VAC / 25A , 3 Elements |
| G3PB-425B-3-VD DC12-24 | Built-in Heat Sink Model , Load Power 200 to 400 VAC / 25A , 3 Elements |
| G3PB-435B-2H-VD DC12-24 | No Built-in Heat Sink Model , Load Power 200 to 400 VAC / 35A , 2 Elements |
| G3PB-435B-2-VD DC12-24 | Built-in Heat Sink Model , Load Power 200 to 400 VAC / 35A , 2 Elements |
| G3PB-435B-3H-VD DC12-24 | No Built-in Heat Sink Model , Load Power 200 to 400 VAC / 35A , 3 Elements |
| G3PB-435B-3-VD DC12-24 | Built-in Heat Sink Model , Load Power 200 to 400 VAC / 35A , 3 Elements |
| G3PB-445B-2H-VD DC12-24 | No Built-in Heat Sink Model , Load Power 200 to 400 VAC / 45A , 2 Elements |
| G3PB-445B-2-VD DC12-24 | Built-in Heat Sink Model , Load Power 200 to 400 VAC / 45A , 2 Elements |
| G3PB-445B-3H-VD DC12-24 | No Built-in Heat Sink Model , Load Power 200 to 400 VAC / 45A , 3 Elements |
| G3PB-445B-3-VD DC12-24 | Built-in Heat Sink Model , Load Power 200 to 400 VAC / 45A , 3 Elements |
Items 1 to 32 of 32
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.