![]()
Global
These are navigation links to move inside this page.
Solid State Contactors (Three-phase)
Compact, Low-cost Solid State Contactors of an Innovative Construction Ideal for Three-phase Heaters
![]()
Quick links to 'G3PB-2 / -3' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings (at an Ambient Temperature of 25°C)
Operating Circuit (Common)
| Item | Common |
| Rated voltage | 12 to 24 VDC |
| Operating voltage range | 9.6 to 30 VDC |
| Rated input current | 10 mA max. (at 24 VDC) |
| Must operate voltage | 9.6 VDC max. |
| Must release voltage | 1 VDC min. |
| Insulation method | Phototriac |
| Operation indicator | Yellow LED |
Main Circuit of Models with Built-in Heat Sinks
| Item | G3PB- 215B-3-VD | G3PB- 215B-2-VD | G3PB- 225B-3-VD | G3PB- 225B-2-VD | G3PB- 235B-3-VD | G3PB- 235B-2-VD | G3PB- 245B-3-VD | G3PB- 245B-2-VD |
| Rated load voltage | 100 to 240 VAC | |||||||
| Load voltage range | 75 to 264 VAC | |||||||
| Applicable load current (See note.) | 0.2 to 15 A at 40°C | 0.2 to 25 A at 40°C | 0.5 to 35 A at 25°C | 0.5 to 45 A at 25°C | ||||
| Inrush current resistance (peak value) | 150 A (60 Hz, 1 cycle) | 220 A (60 Hz, 1 cycle) | 440 A (60 Hz, 1 cycle) | |||||
| Permissible I2t (half 60-Hz wave) | 121 A2s | 260 A2s | 1260 A2s | |||||
| Applicable load (with Class-1 AC resistive load) | 5.1 kW max. (at 200 VAC) | 8.6 kW (at 200 VAC) | 12.1 kW max. (at 200 VAC) | 15.5 kW max. (at 200 VAC) | ||||
| Item | G3PB- 415B-3-VD | G3PB- 415B-2-VD | G3PB- 425B-3-VD | G3PB- 425B-2-VD | G3PB- 435B-3-VD | G3PB- 435B-2-VD | G3PB- 445B-3-VD | G3PB- 445B-2-VD |
| Rated load voltage | 200 to 400 VAC | |||||||
| Load voltage range | 180 to 440 VAC | |||||||
| Applicable load current (See note.) | 0.5 to 15 A at 40°C | 0.5 to 25 A at 40°C | 0.5 to 35 A at 25°C | 0.5 to 45 A at 25°C | ||||
| Inrush current resistance (peak value) | 220 A (60 Hz, 1 cycle) | 440 A (60 Hz, 1 cycle) | ||||||
| Permissible I2t (half 60-Hz wave) | 260 A2s | 260 A2s | 1260 A2s | |||||
| Applicable load (with Class-1 AC resistive load) | 10.3 kW max. (at 400 VAC) | 17.3 kW max. (at 400 VAC) | 24.2 kW max. (at 400 VAC) | 31.1 kW max. (at 400 VAC) | ||||
Note: The applicable load current depends on the ambient temperature. For details, Refer to Datasheet.
Main Circuit of Models without Built-in Heat Sinks
| Item | G3PB-215B- 3H-VD | G3PB-215B- 2H-VD | G3PB-225B- 3H-VD | G3PB-225B- 2H-VD | G3PB-235B- 3H-VD | G3PB-235B- 2H-VD | G3PB-245B- 3H-VD | G3PB-245B- 2H-VD |
| Rated load voltage | 100 to 240 VAC | |||||||
| Load voltage range | 75 to 264 VAC | |||||||
| Applicable load current (See note.) | 0.2 to 15 A at 40°C | 0.2 to 25 A at 40°C | 0.2 to 35 A at 25°C | 0.2 to 45 A at 25°C | ||||
| Inrush current resistance (peak value) | 150 A (60 Hz, 1 cycle) | 220 A (60 Hz, 1 cycle) | 440 A (60 Hz, 1 cycle) | |||||
| Permissible I2t (half 60-Hz wave) | 121 A2s | 260 A2s | 1260 A2s | |||||
| Applicable load (with Class-1 AC resistive load) | The applicable load varies with the heat radiation of the Unit. Refer to Datasheet. | |||||||
| Item | G3PB-415B- 3H-VD | G3PB-415B- 2H-VD | G3PB-425B- 3H-VD | G3PB-425B- 2H-VD | G3PB-435B- 3H-VD | G3PB-435B- 2H-VD | G3PB-445B- 3H-VD | G3PB-445B- 2H-VD |
| Rated load voltage | 200 to 400 VAC | |||||||
| Load voltage range | 180 to 440 VAC | |||||||
| Applicable load current (See note.) | 0.5 to 15 A at 40°C | 0.5 to 25 A at 40°C | 0.5 to 35 A at 25°C | 0.5 to 45 A at 25°C | ||||
| Inrush current resistance (peak value) | 220 A (60 Hz, 1 cycle) | 440 A (60 Hz, 1 cycle) | ||||||
| Permissible I2t (half 60-Hz wave) | 260 A2s | 260 A2s | 1260 A2s | |||||
| Applicable load (with Class-1 AC resistive load) | Refer to Datasheet. | |||||||
Note: The applicable load current depends on the heat sink that is connected and the ambient temperature. For details,
Characteristics
Models with Built-in Heat Sinks
| Item | G3PB- 215B-3-VD | G3PB- 215B-2-VD | G3PB- 225B-3-VD | G3PB- 225B-2-VD | G3PB- 235B-3-VD | G3PB- 235B-2-VD | G3PB- 245B-3-VD | G3PB- 245B-2-VD |
| Operate time | 1/2 of load power source cycle + 1 ms max. (DC input) | |||||||
| Release time | 1/2 of load power source cycle + 1 ms max. (DC input) | |||||||
| Output ON voltage drop | 1.6 V (RMS) max. | |||||||
| Leakage current (See note.) | 10 mA (at 200 VAC) | |||||||
| Insulation resistance | 100 MΩ min. (at 500 VDC) | |||||||
| Dielectric strength | 2,500 VAC, 50/60 Hz for 1 min | |||||||
| Vibration resistance | Destruction: 10 to 55 to 10 Hz, 0.375-mm single amplitude (Mounted to DIN track) | |||||||
| Shock resistance | Destruction: 294 m/s2 | |||||||
| Ambient temperature | Operating: -30°C to 80°C (with no icing or condensation) Storage: -30°C to 100°C (with no icing or condensation) | |||||||
| Ambient humidity | Operating: 45% to 85% | |||||||
| Weight | Approx. 750 g | Approx. 750 g | Approx. 900 g | Approx. 750 g | Approx. 1,150 g | Approx. 900 g | Approx. 1,500 g | Approx. 1,150 g |
| Certified standards | UL508, CSA22.2 No. 14, EN60947-4-3 (IEC947-4-3) (From April 1999) | |||||||
| EMC | Emission: EN55011 Group 1 Class B Immunity: EN61000-6-2 | |||||||
| Item | G3PB- 415B-3-VD | G3PB- 415B-2-VD | G3PB- 425B-3-VD | G3PB- 425B-2-VD | G3PB- 435B-3-VD | G3PB- 435B-2-VD | G3PB- 445B-3-VD | G3PB- 445B-2-VD |
| Operate time | 1/2 of load power source cycle + 1 ms max. (DC input) | |||||||
| Release time | 1/2 of load power source cycle + 1 ms max. (DC input) | |||||||
| Output ON voltage drop | 1.8 V (RMS) max. | |||||||
| Leakage current (See note.) | 20 mA (at 400 VAC) | |||||||
| Insulation resistance | 100 MΩ min. (at 500 VDC) | |||||||
| Dielectric strength | 2,500 VAC, 50/60 Hz for 1 min | |||||||
| Vibration resistance | Destruction: 10 to 55 to 10 Hz, 0.375-mm single amplitude (Mounted to DIN track) | |||||||
| Shock resistance | Destruction: 294 m/s2 | |||||||
| Ambient temperature | Operating: -30°C to 80°C (with no icing or condensation) Storage: -30°C to 100°C (with no icing or condensation) | |||||||
| Ambient humidity | Operating: 45% to 85% | |||||||
| Weight | Approx. 750 g | Approx. 750 g | Approx. 900 g | Approx. 750 g | Approx. 1,150 g | Approx. 900 g | Approx. 1,500 g | Approx. 1,150 g |
| Certified standards | UL508, CSA22.2 No. 14, EN60947-4-3 (IEC947-4-3) | |||||||
| EMC | Emission: EN55011 Group 1 Class B Immunity: EN61000-6-2 | |||||||
Models without Built-in Heat Sinks
| Item | G3PB- 215B- 3H-VD | G3PB- 215B- 2H-VD | G3PB- 225B- 3H-VD | G3PB- 225B- 2H-VD | G3PB- 235B- 3H-VD | G3PB- 235B- 2H-VD | G3PB- 245B- 3H-VD | G3PB- 245B- 2H-VD |
| Operate time | 1/2 of load power source cycle + 1 ms max. (DC input) | |||||||
| Release time | 1/2 of load power source cycle + 1 ms max. (DC input) | |||||||
| Output ON voltage drop | 1.6 V (RMS) max. | |||||||
| Leakage current (See note.) | 10 mA (at 200 VAC) | |||||||
| Insulation resistance | 100 MΩ min. (at 500 VDC) | |||||||
| Dielectric strength | 2,500 VAC, 50/60 Hz for 1 min | |||||||
| Vibration resistance | Destruction: 10 to 55 to 10 Hz, 0.375-mm single amplitude | |||||||
| Shock resistance | Destruction: 294 m/s2 | |||||||
| Ambient temperature | Operating: -30°C to 80°C (with no icing or condensation) Storage: -30°C to 100°C (with no icing or condensation) | |||||||
| Ambient humidity | Operating: 45% to 85% | |||||||
| Certified standards | UL508, CSA22.2 No. 14, EN60947-4-3 (IEC947-4-3) | |||||||
| Weight (Max.) | 300 g max. | |||||||
| EMC | Emission: EN55011 Group 1 Class B Immunity: EN61000-6-2 | |||||||
| Item | G3PB- 415B- 3H-VD | G3PB- 415B- 2H-VD | G3PB- 425B- 3H-VD | G3PB- 425B- 2H-VD | G3PB- 435B- 3H-VD | G3PB- 435B- 2H-VD | G3PB- 445B- 3H-VD | G3PB- 445B- 2H-VD |
| Operate time | 1/2 of load power source cycle + 1 ms max. (DC input) | |||||||
| Release time | 1/2 of load power source cycle + 1 ms max. (DC input) | |||||||
| Output ON voltage drop | 1.8 V (RMS) max. | |||||||
| Leakage current (See note.) | 20 mA (at 400 VAC) | |||||||
| Insulation resistance | 100 MΩ min. (at 500 VDC) | |||||||
| Dielectric strength | 2,500 VAC, 50/60 Hz for 1 min | |||||||
| Vibration resistance | Destruction: 10 to 55 to 10 Hz, 0.375-mm single amplitude | |||||||
| Shock resistance | Destruction: 294 m/s2 | |||||||
| Ambient temperature | Operating: -30°C to 80°C (with no icing or condensation) Storage: -30°C to 100°C (with no icing or condensation) | |||||||
| Ambient humidity | Operating: 45% to 85% | |||||||
| Certified standards | UL508, CSA22.2 No. 14, EN60947-4-3 (IEC947-4-3) | |||||||
| Weight | Approx. 300 g | |||||||
| EMC | Emission: EN55011 Group 1 Class B Immunity: EN61000-6-2 | |||||||
Heat Sinks
| Model | Weight |
| Y92B-P50 | Approx. 450 g |
| Y92B-P100 | Approx. 450 g |
| Y92B-P150 | Approx. 600 g |
| Y92B-P200 | Approx. 850 g |
| Y92B-P250 | Approx. 1,200 g |
Caution: In the interenst of product improvement, specifications are subject to change without notice.