![]()
Global
These are navigation links to move inside this page.
Solid State Contactors (New Heat Sink Construction)
Space and working time saved with new heat sink construction. Series now includes 480-VAC models to allow use in a greater range of applications.
![]()
Quick links to 'G3PB-2N / -3N' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
Items 1 to 24 of 24
| Model Number | Description |
|---|---|
| G3PB-215B-2N-VD DC12-24 | Built-in Heat Sink Model , Load Power 100 to 240 VAC / 15A , 2 Elements |
| G3PB-215B-3N-VD DC12-24 | Built-in Heat Sink Model , Load Power 100 to 240 VAC / 15A , 3 Elements |
| G3PB-225B-2N-VD DC12-24 | Built-in Heat Sink Model , Load Power 100 to 240 VAC / 25A , 2 Elements |
| G3PB-225B-3N-VD DC12-24 | Built-in Heat Sink Model , Load Power 100 to 240 VAC / 25A , 3 Elements |
| G3PB-235B-2N-VD DC12-24 | Built-in Heat Sink Model , Load Power 100 to 240 VAC / 35A , 2 Elements |
| G3PB-235B-3N-VD DC12-24 | Built-in Heat Sink Model , Load Power 100 to 240 VAC / 35A , 3 Elements |
| G3PB-245B-2N-VD DC12-24 | Built-in Heat Sink Model , Load Power 100 to 240 VAC / 45A , 2 Elements |
| G3PB-245B-3N-VD DC12-24 | Built-in Heat Sink Model , Load Power 100 to 240 VAC / 45A , 3 Elements |
| G3PB-515B-2H-VD DC12-24 | No Built-in Heat Sink Model , Load Power 200 to 480 VAC / 15A , 2 Elements |
| G3PB-515B-2N-VD DC12-24 | Built-in Heat Sink Model , Load Power 200 to 480 VAC / 15A , 2 Elements |
| G3PB-515B-3H-VD DC12-24 | No Built-in Heat Sink Model , Load Power 200 to 480 VAC / 15A , 3 Elements |
| G3PB-515B-3N-VD DC12-24 | Built-in Heat Sink Model , Load Power 200 to 480 VAC / 15A , 3 Elements |
| G3PB-525B-2H-VD DC12-24 | No Built-in Heat Sink Model , Load Power 200 to 480 VAC / 25A , 2 Elements |
| G3PB-525B-2N-VD DC12-24 | Built-in Heat Sink Model , Load Power 200 to 480 VAC / 25A , 2 Elements |
| G3PB-525B-3H-VD DC12-24 | No Built-in Heat Sink Model , Load Power 200 to 480 VAC / 25A , 3 Elements |
| G3PB-525B-3N-VD DC12-24 | Built-in Heat Sink Model , Load Power 200 to 480 VAC / 25A , 3 Elements |
| G3PB-535B-2H-VD DC12-24 | No Built-in Heat Sink Model , Load Power 200 to 480 VAC / 35A , 2 Elements |
| G3PB-535B-2N-VD DC12-24 | Built-in Heat Sink Model , Load Power 200 to 480 VAC / 35A , 2 Elements |
| G3PB-535B-3H-VD DC12-24 | No Built-in Heat Sink Model , Load Power 200 to 480 VAC / 35A , 3 Elements |
| G3PB-535B-3N-VD DC12-24 | Built-in Heat Sink Model , Load Power 200 to 480 VAC / 35A , 3 Elements |
| G3PB-545B-2H-VD DC12-24 | No Built-in Heat Sink Model , Load Power 200 to 480 VAC / 45A , 2 Elements |
| G3PB-545B-2N-VD DC12-24 | Built-in Heat Sink Model , Load Power 200 to 480 VAC / 45A , 2 Elements |
| G3PB-545B-3H-VD DC12-24 | No Built-in Heat Sink Model , Load Power 200 to 480 VAC / 45A , 3 Elements |
| G3PB-545B-3N-VD DC12-24 | Built-in Heat Sink Model , Load Power 200 to 480 VAC / 45A , 3 Elements |
Items 1 to 24 of 24
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.