Page top

Lead Contents

Solid State Contactors (New Heat Sink Construction)

G3PB-2N / -3N

G3PB-2N / -3N

Space and working time saved with new heat sink construction. Series now includes 480-VAC models to allow use in a greater range of applications.

Primary Contents



Ratings (at an Ambient Temperature of 25°C)

Operating Circuit (Common)

ItemCommon
Rated voltage12 to 24 VDC
Operating voltage range9.6 to 30 VDC
Rated input current (Impedance)10 mA max. (at 24 VDC)
Must operate voltage9.6 VDC max.
Must release voltage1 VDC min.
Insulation methodPhototriac coupler
Operation indicatorYellow LED

Main Circuit of Models with Built-in Heat Sinks

Model

G3PB-215B-
3N-VD
G3PB-215B-
2N-VD
G3PB-225B-
3N-VD
G3PB-225B-
2N-VD
G3PB-235B-
3N-VD
G3PB-235B-
2N-VD
G3PB-245B-
3N-VD
G3PB-
245B-
2N-VD
Rated load voltage100 to 240 VAC
Load voltage range75 to 264 VAC
Applicable
load current
(See note 1.)
15 A
(at 40°C)
25 A
(at 40°C)
35 A
(at 25°C)
45 A
(at 25°C)
Minimum load current0.2 A0.5 A
Inrush current resistance
(peak value)
150 A
(60 Hz, 1 cycle)
220 A
(60 Hz, 1 cycle)
440 A
(60 Hz, 1 cycle)
Permissible I2t
(half 60-Hz wave)
121 A2s260 A2s1260 A2s
Applicable load
(resistive load, AC1)
(See note 2.)
5.1 kW max.
(at 200 VAC)
8.6 kW max.
(at 200 VAC)
12.1 kW max.
(at 200 VAC)
15.5 kW max.
(at 200 VAC)
Model

G3PB-515B-
3N-VD
G3PB-515B-
2N-VD
G3PB-525B-
3N-VD
G3PB-525B-
2N-VD
G3PB-535B-
3N-VD
G3PB-535B-
2N-VD
G3PB-545B-
3N-VD
G3PB-
545B-
2N-VD
Rated load voltage200 to 480 VAC
Load voltage range180 to 528 VAC
Applicable
load current
(See note 1.)
15 A
(at 40°C)
25 A
(at 40°C)
35 A
(at 25°C)
45 A
(at 25°C)
Minimum load current0.5 A
Inrush current resistance
(peak value)
220 A
(60 Hz, 1 cycle)
440 A
(60 Hz, 1 cycle)
Permissible I2t
(half 60-Hz wave)
260 A2s1260 A2s
Applicable load
(resistive load, AC1)
(See note 2.)
12.5 kW max.
(at 480 VAC)
20.7 kW max.
(at 480 VAC)
29.0 kW max.
(at 480 VAC)
37.4 kW max.
(at 480 VAC)

Note:

1.The applicable load current depends on the ambient temperature. For details, refer to Load Current vs. Ambient Temperature in
Engineering Data on Data Sheet.

2.Applicable Load
Use the following formula to calculate the maximum total capacity of a heater load for a three-phase balanced load with delta connections.
Maximum load capacity = Load current × Load voltage × √3
Example: 15 A × 200 V × √3 = 5.196 W 5.1 kW
Example: 15 A × 400 V × √3 = 10.392 W 10.3 kW

Main Circuit of Models with Externally Attached Heat Sinks

Model

G3PB-215B-3H-VDG3PB-215B-
2H-VD
G3PB-225B-
3H-VD
G3PB-225B-
2H-VD
G3PB-235B-
3H-VD
G3PB-235B-
2H-VD
G3PB-245B-
3H-VD
G3PB-245B-
2H-VD
Rated load
voltage
100 to 240 VAC
Load voltage range75 to 264 VAC
Applicable
load current
(See note.)
15 A
(at 40°C)
25 A
(at 40°C)
35 A
(at 25°C)
45 A
(at 25°C)
Minimum load current0.2 A0.5 A
Inrush current resistance
(peak value)
150 A
(60 Hz, 1 cycle)
220 A
(60 Hz, 1 cycle)
440 A
(60 Hz, 1 cycle)
Permissible I2t
(half 60-Hz wave)
121 A2s260 A2s1,260 A2s
Applicable load
(resistive load, AC1)
Refer to Data Sheet.
Model

G3PB-515B-
3H-VD
G3PB-515B-
2H-VD
G3PB-525B-
3H-VD
G3PB-525B-
2H-VD
G3PB-535B-
3H-VD
G3PB-535B-
2H-VD
G3PB-545B-
3H-VD
G3PB-545B-
2H-VD
Rated load
voltage
200 to 480 VAC
Load voltage range180 to 528 VAC
Applicable
load current
(See note.)
15 A
(at 40°C)
25 A
(at 40°C)
35 A
(at 25°C)
45 A
(at 25°C)
Minimum load current0.5 A
Inrush current resistance
(peak value)
220 A
(60 Hz, 1 cycle)
440 A
(60 Hz, 1 cycle)
Permissible I2t
(half 60-Hz wave)
260 A2s1,260 A2s
Applicable load
(resistive load, AC1)
Refer to Data Sheet.

Note:The applicable load current depends on the heat sink that is connected and the ambient temperature.
For details, refer to Load Current vs. Ambient Temperature in Engineering Data on Data Sheet.

Characteristics

Models with Built-in Heat Sinks

ModelG3PB-
215B-
3N-VD
G3PB-
215B-
2N-VD
G3PB-
225B-
3N-VD
G3PB-
225B-
2N-VD
G3PB-
235B-
3N-VD
G3PB-
235B-
2N-VD
G3PB-
245B-
3N-VD
G3PB-
245B-
2N-VD
Operate time1/2 of load power source cycle + 1 ms max.
Release time1/2 of load power source cycle + 1 ms max.
Output ON voltage drop1.6 V (RMS) max.
Leakage current
(See note.)
10 mA (at 200 VAC)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strength2,500 VAC, 50/60 Hz for 1 min
Vibration resistanceDestruction: 10 to 55 to 10 Hz, 0.375-mm single amplitude (0.75-mm double amplitude) (Mounted to DIN track)
Shock resistanceDestruction: 294 m/s2 (98 m/s2 with reverse mounting)
Ambient operating
temperature
Operating: -30°C to 80°C (with no icing or condensation)
Storage: -30°C to 100°C (with no icing or condensation)
Ambient operating
humidity
Operating: 45% to 85%
WeightApprox. 1.25 kgApprox.
1.45 kg
Approx.
1.25 kg
Approx.
1.65 kg
Approx.
1.45 kg
Approx.
2.0 kg
Approx.
1.65 kg
Certified standardsUL508, CSA22.2 No. 14, EN60947-4-3 (IEC947-4-3); Certified by VDE
(From April 2001)
EMCEmission: EN55011 Group 1 Class B
Immunity: EN61000-6-2
ModelG3PB-
515B-
3N-VD
G3PB-
515B-
2N-VD
G3PB-
525B-
3N-VD
G3PB-
525B-
2N-VD
G3PB-
535B-
3N-VD
G3PB-
535B-
2N-VD
G3PB-
545B-
3N-VD
G3PB-
545B-
2N-VD
Operate time1/2 of load power source cycle + 1 ms max.
Release time1/2 of load power source cycle + 1 ms max.
Output ON voltage drop1.8 V (RMS) max.
Leakage current
(See note.)
20 mA (at 480 VAC)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strength2,500 VAC, 50/60 Hz for 1 min
Vibration resistanceDestruction: 10 to 55 to 10 Hz, 0.375-mm single amplitude (0.75-mm double amplitude) (Mounted to DIN track)
Shock resistanceDestruction: 294 m/s2 (98 m/s2 with reverse mounting)
Ambient operating
temperature
Operating: -30°C to 80°C (with no icing or condensation)
Storage: -30°C to 100°C (with no icing or condensation)
Ambient operating
humidity
Operating: 45% to 85%
WeightApprox. 1.25 kgApprox.
1.45 kg
Approx.
1.25 kg
Approx.
1.65 kg
Approx.
1.45 kg
Approx.
2.0 kg
Approx.
1.65 kg
Certified standardsUL508, CSA22.2 No. 14, EN60947-4-3 (IEC947-4-3); Certified by VDE
(From April 2001)
EMCEmission: EN55011 Group 1 Class B
Immunity: EN61000-6-2

Note:The leakage current of phase S will be approximately √3 times larger if the 2-element model is applied.

Models with Externally Attached Heat Sinks

ModelG3PB
-215B
-3H-VD
G3PB
-215B
-2H-VD
G3PB
-225B
-3H-VD
G3PB
-225B
-2HVD
G3PB
-235B
-3H-VD
G3PB
-235B
-2H-VD
G3PB
-245B
-3H-VD
G3PB
-245B
-2H-VD
Operate time1/2 of load power source cycle + 1 ms max.
Release time1/2 of load power source cycle + 1 ms max.
Output ON voltage drop1.6 V (RMS) max.
Leakage current
(See note.)
10 mA (at 200 VAC)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strength2,500 VAC, 50/60 Hz for 1 min
Vibration resistanceDestruction: 10 to 55 to 10 Hz, 0.375-mm single amplitude (0.75-mm double amplitude)
Shock resistanceDestruction: 294 m/s2 (98 m/s2 with reverse mounting)
Storage temperature-30°C to 100°C (with no icing or condensation)
Ambient operating
temperature
-30°C to 80°C (with no icing or condensation)
Ambient storage
humidity
45% to 85%
WeightApprox. 300 g
ModelG3PB
-515B
-3H-VD
G3PB
-515B
-2H-VD
G3PB
-525B
-3H-VD
G3PB
-525B
-2H-VD
G3PB
-535B
-3H-VD
G3PB
-535B
-2H-VD
G3PB
-545B
-3H-VD
G3PB
-545B
-2H-VD
Operate time1/2 of load power source cycle + 1 ms max.
Release time1/2 of load power source cycle + 1 ms max.
Output ON voltage drop1.8 V (RMS) max.
Leakage current
(See note.)
20 mA (at 480 VAC)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strength2,500 VAC, 50/60 Hz for 1 min
Vibration resistanceDestruction: 10 to 55 to 10 Hz, 0.375-mm single amplitude (0.75-mm double amplitude)
Shock resistanceDestruction: 294 m/s2 (98 m/s2 with reverse mounting)
Storage temperature-30°C to 100°C (with no icing or condensation)
Ambient operating
temperature
-30°C to 80°C (with no icing or condensation)
Ambient storage
humidity
45% to 85%
WeightApprox. 300 g

Note:The leakage current of phase S will be approximately √3 times larger if the 2-element model is used.

Caution: In the interenst of product improvement, specifications are subject to change without notice.