Page top

Primary Contents



List of Models

Isolation
method
Zero cross
function
Operation
indicator
Rated input
voltage
Applicable load
(See note.)
Model number
Phototriac
coupler
YesYes (yellow)12 to 24 VDC15 A, 100 to 240 VACG3PB-215B-VD DC12-24
25 A, 100 to 240 VACG3PB-225B-VD DC12-24
35 A, 100 to 240 VACG3PB-235B-VD DC12-24
45 A, 100 to 240 VACG3PB-245B-VD DC12-24
15 A, 200 to 480 VACG3PB-515B-VD DC12-24
25 A, 200 to 480 VACG3PB-525B-VD DC12-24
35 A, 200 to 480 VACG3PB-535B-VD DC12-24
45 A, 200 to 480 VACG3PB-545B-VD DC12-24

Note:The applicable load current depends on the ambient temperature. For details, refer to Load Current vs. Ambient Temperature in Engineering Data on Data Sheet.

Accessories (Order Separately)

Mounting Track50 cm (1) x 7.3 mm (t)PFP-50N
1 m (1) x 7.3 mm (t)PFP-100N
1 m (1) x 16 mm (t)PFP-100N2