Page top

Primary Contents

Displaying individual registered product index. Select and click for details.

Items 1 to 8 of 8

    Model Number Description
    G3PB-215B-VD DC12-24 Built-in Heat Sink Model , Load Power 100 to 240 VAC / 15A , 1 Element
    G3PB-225B-VD DC12-24 Built-in Heat Sink Model , Load Power 100 to 240 VAC / 25A , 1 Element
    G3PB-235B-VD DC12-24 Built-in Heat Sink Model , Load Power 100 to 240 VAC / 35A , 1 Element
    G3PB-245B-VD DC12-24 Built-in Heat Sink Model , Load Power 100 to 240 VAC / 45A , 1 Element
    G3PB-515B-VD DC12-24 Built-in Heat Sink Model , Load Power 200 to 480 VAC / 15A , 1 Element
    G3PB-525B-VD DC12-24 Built-in Heat Sink Model , Load Power 200 to 480 VAC / 25A , 1 Element
    G3PB-535B-VD DC12-24 Built-in Heat Sink Model , Load Power 200 to 480 VAC / 35A , 1 Element
    G3PB-545B-VD DC12-24 Built-in Heat Sink Model , Load Power 200 to 480 VAC / 45A , 1 Element

    Items 1 to 8 of 8

      Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.