Page top

Primary Contents



Ratings (at an Ambient Temperature of 25°C)

Input

ItemCommon
Rated voltage12 to 24 VDC
Operating voltage range9.6 to 30 VDC
Rated input current7 mA max.
Must operate voltage9.6 VDC max.
Must release voltage1 VDC min.

Output

ItemG3PB-
215B-VD
G3PB-
225B-VD
G3PB-
235B-VD
G3PB-
245B-VD
G3PB-
515B-VD
G3PB-
525B-VD
G3PB-
535B-VD
G3PB-
545B-VD
Rated load voltage100 to 240 VAC (50/60 Hz)200 to 480 VAC (50/60 Hz)
Load voltage range75 to 264 VAC (50/60 Hz)180 to 528 VAC (50/60 Hz)
Applicable
load current
(See note.)
0.1 to 15 A
(at 40 ° C)
0.1 to 25 A
(at 40 ° C)
0.5 to 35 A
(at 25 ° C)
0.5 to 45 A
(at 25 ° C)
0.1 to 15 A
(at 40 ° C)
0.1 to 25 A
(at 40 ° C)
0.5 to 35 A
(at 25 ° C)
0.5 to 45 A
(at 25 ° C)
Inrush current
resistance
(peak value)
150 A
(60 Hz,1 cycle)
220 A
(60 Hz, 1 cycle)
440 A
(60 Hz, 1 cycle)
150 A
(60 Hz, 1 cycle)
220 A
(60 Hz, 1 cycle)
440 A
(60 Hz, 1 cycle)
Permissible I2t
(half 60-Hz wave)
121 A2s260 A2s1,260 A2s128 A2s1,350 A2s6,600 A2s
Applicable load
(with Class-1 AC resistive load)
3 kW
(at 200 VAC)
5 kW
(at 200 VAC)
7 kW
(at 200 VAC)
9 kW
(at 200 VAC)
6 kW max.
(at 400 VAC)
10 kW max.
(at 400 VAC)
14 kW max.
(at 400 VAC)
18 kW max.
(at 400 VAC)

Note: The applicable load current varies depending on the ambient temperature. For details, refer to Datasheet.

Characteristics

ItemG3PB-
215B-VD
G3PB-
225B-VD
G3PB-
235B-VD
G3PB-
245B-VD
G3PB-
515B-VD
G3PB-
525B-VD
G3PB-
535B-VD
G3PB-
545B-VD
Operate time1/2 of load power source cycle + 1 ms max.
Release time1/2 of load power source cycle + 1 ms max.
Output ON voltage drop1.6 V (RMS) max.1.8 V (RMS) max.
Leakage current10 mA max. (at 200 VAC)20 mA max. (at 480 VAC)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strength2,500 VAC, 50/60 Hz for 1 min
Vibration resistanceDestruction: 10 to 55 to 10 Hz, 0.375-mm single amplitude
(Mounted to DIN track)
Shock resistanceDestruction: 294 m/s2 (DIN track mounting)
Ambient temperatureOperating: -30°C to 80°C (with no icing or condensation)
Storage: -30°C to 100°C (with no icing or condensation)
Ambient humidityOperating: 45% to 85%
Certified standardsUL508
CSA22.2 No. 14
EN60947-4-3
CSA22.2 No. 14
EN60947-4-3
EMCEmission: EN55011 Group 1 Class B
Immunity: EN61000-6-2
WeightApprox. 240 gApprox. 400 gApprox. 240 gApprox. 400 g

Caution: In the interenst of product improvement, specifications are subject to change without notice.