![]()
Global
These are navigation links to move inside this page.
Solid State Relays
![]()
Quick links to 'G3PA' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
List of Models
| Model | Isolation | Zero cross function | Indicator | Rated output load | Rated input voltage |
| G3PA-210B-VD | Phototriac coupler | Yes | Yes | 10 A at 24 to 240 VAC | 5 to 24 VDC |
| G3PA-220B-VD | 20 A at 24 to 240 VAC | ||||
| G3PA-240B-VD | 40 A at 24 to 240 VAC | ||||
| G3PA-260B-VD | 60 A at 24 to 240 VAC | ||||
| G3PA-210BL-VD | No | 10 A at 24 to 240 VAC | |||
| G3PA-220BL-VD | 20 A at 24 to 240 VAC | ||||
| G3PA-240BL-VD | 40 A at 24 to 240 VAC | ||||
| G3PA-260BL-VD | 60 A at 24 to 240 VAC | ||||
| G3PA-210B-VD | Yes | 10 A at 24 to 240 VAC | 24 VAC | ||
| G3PA-220B-VD | 20 A at 24 to 240 VAC | ||||
| G3PA-240B-VD | 40 A at 24 to 240 VAC | ||||
| G3PA-260B-VD | 60 A at 24 to 240 VAC | ||||
| G3PA-420B-VD | 20 A at 180 to 400 VAC | 12 to 24 VDC | |||
| G3PA-430B-VD | 30 A at 180 to 400 VAC | ||||
| G3PA-420B-VD-2 | 20 A at 200 to 480 VAC | ||||
| G3PA-430B-VD-2 | 30 A at 200 to 480 VAC | ||||
| G3PA-450B-VD-2 | 50 A at 200 to 480 VAC |
Note:When ordering, specify the rated input voltage.
Replacement Parts
| Name | Carry current | Load voltage range | Model | Applicable SSR | VDE certification |
| Power Device Cartridge | 10 A | 19 to 264 VAC | G32A-A10-VD DC5-24 | G3PA-210B-VD DC5-24 | Yes |
| G32A-A10L-VD DC5-24 | G3PA-210BL-VD DC5-24 | ||||
| G32A-A10-VD AC24 | G3PA-210B-VD AC24 | ||||
| 20 A | G32A-A20-VD DC5-24 | G3PA-220B-VD DC5-24 | |||
| G32A-A20L-VD DC5-24 | G3PA-220BL-VD DC5-24 | ||||
| G32A-A20-VD AC24 | G3PA-220B-VD AC24 | ||||
| 40 A | G32A-A40-VD DC5-24 | G3PA-240B-VD DC5-24 | |||
| G32A-A40L-VD DC5-24 | G3PA-240BL-VD DC5-24 | ||||
| G32A-A40-VD AC24 | G3PA-240B-VD AC24 | ||||
| 60 A | G32A-A60-VD DC5-24 | G3PA-260B-VD DC5-24 | |||
| G32A-A60L-VD DC5-24 | G3PA-260BL-VD DC5-24 | ||||
| G32A-A60-VD AC24 | G3PA-260B-VD AC24 | ||||
| 20 A | 150 to 440 VAC | G32A-A420-VD DC12-24 | G3PA-420B-VD DC12-24 | ||
| 30 A | G32A-A430-VD DC12-24 | G3PA-430B-VD DC12-24 | |||
| 20 A | 180 to 528 VAC | G32A-A420-VD-2 DC12-24 | G3PA-420B-VD-2 DC12-24 | ||
| 30 A | G32A-A430-VD-2 DC12-24 | G3PA-430B-VD-2 DC12-24 | |||
| 50 A | G32A-A450-VD-2 DC12-24 | G3PA-450B-VD-2 DC12-24 |
Other Units (Order Separately)
Units that Enable 2-line Switching of 3-phase Power
| Name | Current flow | Model | Applicable SSR |
| Short-circuit Unit | 10 A | G32A-D20 | G3PA-210B-VD, G3PA-210BL-VD |
| 20 A | G3PA-220B-VD, G3PA-220BL-VD G3PA-420B-VD, G3PA-420B-VD-2 | ||
| 30 A | G32A-D40 | G3PA-430B-VD, G3PA-430B-VD-2 | |
| 40 A | G3PA-240B-VD, G3PA-240BL-VD |