![]()
Global
These are navigation links to move inside this page.
Solid State Relays
![]()
Quick links to 'G3PA' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
Items 1 to 10 of 10
| Model Number | Description |
|---|---|
| G3PA-210B-VD DC5-24 | Rated Output Load 24 to 240 VAC / 10A , With Zero Cross Function |
| G3PA-220B-VD AC24 | Rated Output Load 24 to 240 VAC / 20A , With Zero Cross Function |
| G3PA-220B-VD DC5-24 | Rated Output Load 24 to 240 VAC / 20A , With Zero Cross Function |
| G3PA-240B-VD DC5-24 | Rated Output Load 24 to 240 VAC / 40A , With Zero Cross Function |
| G3PA-260B-VD DC5-24 | Rated Output Load 24 to 240 VAC / 60A , With Zero Cross Function |
| G3PA-420B-VD DC12-24 | Rated Output Load 180 to 400 VAC / 20A , With Zero Cross Function |
| G3PA-420B-VD-2 DC12-24 | Rated Output Load 180 to 400 VAC / 20A , With Zero Cross Function |
| G3PA-430B-VD DC12-24 | Rated Output Load 180 to 400 VAC / 30A , With Zero Cross Function |
| G3PA-430B-VD-2 DC12-24 | Rated Output Load 180 to 400 VAC / 30A , With Zero Cross Function |
| G3PA-450B-VD-2 DC12-24 | Rated Output Load 200 to 480 VAC / 50A , With Zero Cross Function |
Items 1 to 10 of 10
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.