Page top

Primary Contents



Ratings (at an Ambient Temperature of 25°C)

Input

ModelRated
voltage
Operating Voltage
range
Input current
impedance
Voltage level
Must operate
voltage
Must release
voltage
G3PA-210B-VD5 to 24 VDC4 to 30 VDC7 mA max.4 VDC max.1 VDC min.
G3PA-220B-VD
G3PA-240B-VD
G3PA-260B-VD
G3PA-210BL-VD5 to 24 VDC4 to 30 VDC20 mA max.4 VDC max.1 VDC min.
G3PA-220BL-VD
G3PA-240BL-VD
G3PA-260BL-VD
G3PA-210B-VD24 VAC19.2 to 26.4 VAC1.4 kΩ±20%19.2 VAC max.4.8 VAC min.
G3PA-220B-VD
G3PA-240B-VD
G3PA-260B-VD
G3PA-420B-VD12 to 24 VDC9.6 to 30 VDC7 mA max.9.2 VDC max.1 VDC min.
G3PA-430B-VD
G3PA-420B-VD-2
G3PA-430B-VD-2
G3PA-450B-VD-2

Output

ModelApplicable load
Rated load voltageLoad voltage rangeLoad currentInrush current
G3PA-210B(L)-VD24 to 240 VAC
(50/60 Hz)
19 to 264 VAC
(50/60 Hz)
0.1 to 10 A at 40°C150 A (60 Hz, 1 cycle)
G3PA-220B(L)-VD0.1 to 20 A at 40°C220 A (60 Hz, 1 cycle)
G3PA-240B(L)-VD0.5 to 40 A at 40°C440 A (60 Hz, 1 cycle)
G3PA-260B(L)-VD0.5 to 60 A at 40°C440 A (60 Hz, 1 cycle)
G3PA-420B-VD180 to 400 VAC
(50/60 Hz)
150 to 440 VAC
(50/60 Hz)
0.5 to 20 A at 30°C220 A (60 Hz, 1 cycle)
G3PA-430B-VD0.5 to 30 A at 30°C440 A (60 Hz, 1 cycle)
G3PA-420B-VD-2200 to 480 VAC
(50/60 Hz)
180 to 528 VAC
(50/60 Hz)
0.5 to 20 A at 30°C220 A (60 Hz, 1 cycle)
G3PA-430B-VD-20.5 to 30 A at 30°C440 A (60 Hz, 1 cycle)
G3PA-450B-VD-20.5 to 50 A at 30°C440 A (60 Hz, 1 cycle)

Characteristics

ItemG3PA-
210B(L)
-VD
G3PA-
220B(L)
-VD
G3PA-
240B(L)
-VD
G3PA-
260B(L)
-VD
G3PA-
420B
-VD
G3PA-
420B
-VD-2
G3PA-
430B
-VD
G3PA-
430B
-VD-2
G3PA-
450B
-VD-2
Operate time1/2 of load power source cycle + 1 ms max. (DC Input, -B models)
1 1/2 of load power source cycle + 1 ms max. (AC Input)
1 ms max. (-BL models)
Release time1/2 of load power source cycle + 1 ms max. (DC Input)
1 1/2 of load power source cycle + 1 ms max. (AC Input)
Output ON
voltage drop
1.6 V (RMS) max.1.8 V (RMS) max.
Leakage
current
5 mA max.
(at 100 VAC)
10 mA max.
(at 200 VAC)
10 mA max.
(at 100 VAC)
20 mA max.
(at 200 VAC)
20 mA max.
(at 400 VAC)
20 mA max.
(at 480 VAC)
20 mA max.
(at 400 VAC)
20 mA max.
(at 480 VAC)
I2t260 A2s1,260 A2s260 A2s1,800 A2s1,800 A2s1,800 A2s
Insulation
resistance
100 MΩ min. (at 500 VDC)
Dielectric
strength
4,000 VAC, 50/60 Hz for 1 min
Vibration
resistance
Destruction: 10 to 55 to 10 Hz, 0.375-mm single amplitude (Mounted to DIN track)
Shock
resistance
Destruction: 300 m/s2 (mounted to DIN track)
Ambient
temperature
Operating: -30°C to 80°C (with no icing or condensation)
Storage: -30°C to 100°C (with no icing or condensation)
Certified
standards
UL508, CSA C22.2 (No.14, No.950),
EN60950-1 File No. 5915ÜG
UL508,
CSA C22.2
(No.14),
EN60947-4-3
File No.
6642ÜG
UL508,
CSA C22.2
(No.14),
EN60947-4-3
File No.
133127ÜG
UL508,
CSA C22.2
(No.14),
EN60947-4-3
File No.
6642ÜG
UL508,
CSA C22.2
(No.14),
EN60947-4-3
File No.
133127ÜG
EMCEmission: EN55011 Group 1 Class A
Immunity: EN61000-6-2
Ambient
humidity
Operating: 45% to 85%
WeightApprox.
260 g
Approx.
340 g
Approx.
460 g
Approx.
900 g
Approx.
290 g
Approx.
290 g
Approx.
410 g
Approx.
410 g
Approx.
900 g

Caution: In the interenst of product improvement, specifications are subject to change without notice.