![]()
Global
These are navigation links to move inside this page.
Solid State Relays
![]()
Quick links to 'G3NH' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
List of Models
| Isolation | Zero cross function | Indicator | Rated output load | Rated input voltage | Model |
| Photocoupler | Yes | Yes | 75 A at 100 to 240 VAC | 5 to 24 VDC 100 to 240 VAC | G3NH-2075B |
| 75 A at 180 to 440 VAC | G3NH-4075B | ||||
| 150 A at 100 to 240 VAC | G3NH-2150B | ||||
| 150 A at 180 to 440 VAC | G3NH-4150B |
The built-in Thyristor Modules can be replaced.
Note: When ordering, specify the rated input voltage.