![]()
Global
These are navigation links to move inside this page.
Solid State Relays
![]()
Quick links to 'G3NH' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
Items 1 to 8 of 8
| Model Number | Description |
|---|---|
| G3NH-2075B AC100-240 | Rated Output Load 100 to 240 VAC / 75A , With Zero Cross Function |
| G3NH-2075B DC5-24 | Rated Output Load 100 to 240 VAC / 75A , With Zero Cross Function |
| G3NH-2150B AC100-240 | Rated Output Load 100 to 240 VAC / 150A , With Zero Cross Function |
| G3NH-2150B DC5-24 | Rated Output Load 100 to 240 VAC / 150A , With Zero Cross Function |
| G3NH-4075B AC100-240 | Rated Output Load 180 to 440 VAC / 75A , With Zero Cross Function |
| G3NH-4075B DC5-24 | Rated Output Load 180 to 440 VAC / 75A , With Zero Cross Function |
| G3NH-4150B AC100-240 | Rated Output Load 180 to 440 VAC / 150A , With Zero Cross Function |
| G3NH-4150B DC5-24 | Rated Output Load 180 to 440 VAC / 150A , With Zero Cross Function |
Items 1 to 8 of 8
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.