![]()
Global
These are navigation links to move inside this page.
Solid State Relays
![]()
Quick links to 'G3NH' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings (at an Ambient Temperature of 25°C)
Input
| Rated voltage | Operating voltage | Impedance (Input current) | Voltage level | |
| Must operate voltage | Must release voltage | |||
| 5 to 24 VDC | 4 to 30 VDC | 5 mA max.* | 4 VDC max. | 1 VDC min. |
| 100 to 240 VAC | 75 to 264 VAC | 41 kΩ±20% | 75 VAC max. | 20 VAC min. |
*G3NH converts the input current into a constant current.
Output
| Model | Applicable load | |||
| Rated load voltage | Load voltage range | Load current (See note.) | Inrush current | |
| G3NH-2075B | 100 to 240 VAC | 75 to 264 VAC | 1 to 75 A | 800 A (60 Hz, 1 cycle) |
| G3NH-4075B | 180 to 440 VAC | 150 to 484 VAC | ||
| G3NH-2150B | 100 to 240 VAC | 75 to 264 VAC | 1 to 150 A | 1,800 A (60 Hz, 1 cycle) |
| G3NH-4150B | 180 to 440 VAC | 150 to 484 VAC | ||
Note: The load current varies depending on the ambient temperature.
Characteristics
| Item | G3NH-2075B | G3NH-4075B | G3NH-2150B | G3NH-4150B |
| Operate time | 1/2 of load power source cycle + 1 ms max. (DC input) 3/2 of load power source cycle + 1 ms max. (AC input) | |||
| Release time | 1/2 of load power source cycle + 1 ms max. (DC input) 3/2 of load power source cycle + 1 ms max. (AC input) | |||
| Output ON voltage drop | 1.6 V (RMS) max. | |||
| Leakage current | 30 mA max. (at 200 VAC) | 60 mA max. (at 400 VAC) | 30 mA max. (at 200 VAC) | 60 mA max. (at 400 VAC) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) | |||
| Dielectric strength | 2,500 VAC, 50/60 Hz for 1 min | |||
| Vibration resistance | Destruction: 10 to 55 to 10 Hz, 0.375-mm single amplitude | |||
| Shock resistance | Destruction: 500 m/s2 | |||
| Ambient temperature | Operating: -30°C to 80°C (with no icing or condensation) Storage: -30°C to 100°C (with no icing or condensation) | |||
| Ambient humidity | Operating: 45% to 85% | |||
| Weight | Approx. 1.8 kg | Approx. 3.0 kg | ||
Caution: In the interenst of product improvement, specifications are subject to change without notice.