![]()
Global
These are navigation links to move inside this page.
Solid State Relays
![]()
Quick links to 'G3NE' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
List of Models
| Isolation | Zero cross function | Indicator | Rated output load | Rated input voltage (See note 1.) | Model |
| Phototriac | Yes | No | 5 A at 100 to 240 VAC | 5, 12, 24 VDC (See note 2.) | G3NE-205T-US G3NE-205T-2-US |
| 10 A at 100 to 240 VAC | G3NE-210T-US G3NE-210T-2-US | ||||
| 20 A at 100 to 240 VAC | G3NE-220T-US G3NE-220T-2-US | ||||
| No | 5 A at 100 to 240 VAC | G3NE-205TL-US G3NE-205TL-2-US | |||
| 10 A at 100 to 240 VAC | G3NE-210TL-US G3NE-210TL-2-US | ||||
| 20 A at 100 to 240 VAC | G3NE-220TL-US G3NE-220TL-2-US |
Note:
1.The rated input voltage depends on the ambient temperature. For details, refer to Load Current vs. Ambient Temperature in Engineering Data on Data Sheet.
2.When ordering, specify the input voltage.
3.When ordering a UL, CSA, and EN(TÜV) certified model, add "-US" to the model number.
Accessories (Order Separately)
Heat Sinks
The following heat sinks are thin and can be DIN-track mounted.
See Dimensions for details.
| Model | Applicable SSR |
| Y92B-N50 | G3NE-205T(L)(-2)-US/-210T(L)(-2)-US |
| Y92B-N100 | G3NE-220T(L)(-2)-US |