![]()
Global
These are navigation links to move inside this page.
Solid State Relays
![]()
Quick links to 'G3NE' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
Items 1 to 19 of 19
| Model Number | Description |
|---|---|
| G3NE-205T DC24 | Rated Output Load 100 to 240 VAC / 5A , With Zero Cross Function |
| G3NE-205T-US DC12 | Rated Output Load 100 to 240 VAC / 5A , Without Zero Cross Function |
| G3NE-205T-US DC24 | Rated Output Load 100 to 240 VAC / 5A , Without Zero Cross Function |
| G3NE-205T-US DC5 | Rated Output Load 100 to 240 VAC / 5A , Without Zero Cross Function |
| G3NE-210T DC12 | Rated Output Load 100 to 240 VAC / 10A , With Zero Cross Function |
| G3NE-210T DC24 | Rated Output Load 100 to 240 VAC / 10A , With Zero Cross Function |
| G3NE-210T DC5 | Rated Output Load 100 to 240 VAC / 10A , With Zero Cross Function |
| G3NE-210T-US DC12 | Rated Output Load 100 to 240 VAC / 10A , Without Zero Cross Function |
| G3NE-210T-US DC24 | Rated Output Load 100 to 240 VAC / 10A , Without Zero Cross Function |
| G3NE-210T-US DC5 | Rated Output Load 100 to 240 VAC / 10A , Without Zero Cross Function |
| G3NE-220T DC12 | Rated Output Load 100 to 240 VAC / 20A , With Zero Cross Function |
| G3NE-220T DC24 | Rated Output Load 100 to 240 VAC / 20A , With Zero Cross Function |
| G3NE-220TL DC12 | Rated Output Load 100 to 240 VAC / 20A , Without Zero Cross Function |
| G3NE-220TL DC24 | Rated Output Load 100 to 240 VAC / 20A , Without Zero Cross Function |
| G3NE-220TL DC5 | Rated Output Load 100 to 240 VAC / 20A , Without Zero Cross Function |
| G3NE-220TL-US DC12 | Rated Output Load 100 to 240 VAC / 20A |
| G3NE-220TL-US DC24 | Rated Output Load 100 to 240 VAC / 20A |
| G3NE-220T-US DC12 | Rated Output Load 100 to 240 VAC / 20A , Without Zero Cross Function |
| G3NE-220T-US DC24 | Rated Output Load 100 to 240 VAC / 20A , Without Zero Cross Function |
Items 1 to 19 of 19
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.