Page top

Primary Contents



Displaying individual registered product index. Select and click for details.

Items 1 to 4 of 4

Model Number Description
G3B-205S DC4-30 Photocoupler Isolation , With Zero Cross Function , Output Load 5A , Input 5 to 24 VDC
G3B-205S-VD DC5-24 Photocoupler Isolation , With Zero Cross Function , Output Load 5A , Input 5 to 24 VDC
G3BD-103S DC5-24 Photocoupler Isolation , Without Zero Cross Function , Output Load 3A , Input 5 to 24 VDC
G3BD-103S-VD DC5-24 Photocoupler Isolation , Without Zero Cross Function , Output Load 3A , Input 5 to 24 VDC

Items 1 to 4 of 4

Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.