Page top

Primary Contents



Ratings (at an Ambient Temperature of 25°C)

Input

ModelRated voltageOperating voltageInput currentVoltage levels
Must operate
voltage
Must release
voltage
G3B-205S-VD5 to 24 VDC4 to 30 VDC15 mA max.
(See note.)
4 VDC max.1 VDC min.
G3BD-103S-VD1.5 kΩ+20%/-10%

Note: Constant-current input circuit.

Output

ModelApplicable load
Rated load voltageLoad voltage rangeLoad currentInrush current
G3B-205S-VD100 to 240 VAC75 to 264 VAC0.1 to 5 A at 40 ° C80 A, 60 Hz for 1 cycle
G3BD-103S-VD5 to 110 VDC3 to 125 VDC0.1 to 3 A at 40 ° C12 A (10 ms)

Characteristics

ModelG3B-205S-VDG3BD-103S-VD
Operate time1/2 cycle of load power source + 1 ms max.0.5 ms max.
Release time1/2 cycle of load power source + 1 ms max.2.5 ms max.
Output ON voltage drop1.6 V (RMS) max.1.5 V max.
Leakage current5 mA max. (at 100 VAC); 10 mA max. (at 200 VAC)5 mA max. (at 125 VDC)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strength2,000 VAC, 50/60 Hz for 1 min1,500 VAC, 50/60 Hz for 1 min
Vibration resistanceDestruction: 10 to 55 to 10 Hz, 0.75-mm single amplitude
Shock resistance1,000 m/s2
Ambient temperatureOperating: -30°C to 80°C (with no icing or condensation)
Storage: -30°C to 100°C (with no icing or condensation)
Ambient humidity45% to 85%
Certified standardsG3B: UL508, CSA C22.2 No. 14, EN60947-4-3
G3BD: UL508, CSA C22.2 No. 14, EN60950-1
EMCEmission: EN55011 Group 1 Class B
Immunity: EN61000-6-2
WeightApprox. 70 g

Caution: In the interenst of product improvement, specifications are subject to change without notice.