![]()
Global
These are navigation links to move inside this page.
Solid State Relays G3[]-VD
New Models with International Standards Added to G3H Series (-VD in model number). Same Profile as LY1 and LY2 Bi-power Relays
![]()
Quick links to 'G3H / G3HD' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
List of Models
| Isolation | Zero cross function | Indicator | Rated output load | Rated input voltage | Model |
| Photocoupler | Yes | Yes | 3 A at 100 to 240 VAC (See note 1.) | 5 to 24 VDC | G3H-203SN-VD |
| Phototriac coupler | No | 5 VDC | G3H-203SLN-VD | ||
| 12 VDC | |||||
| 24 VDC | |||||
| Photocoupler | --- | 3 A at 4 to 48 VDC (See note 2.) | 5 to 24 VDC | G3HD-X03SN-VD | |
| Photocoupler | Yes | No | 3 A at 100 to 240 VAC (See note 1.) | 4 to 24 VDC | G3H-203S-VD |
| Phototriac coupler | No | 5 VDC | G3H-203SL-VD | ||
| 12 VDC | |||||
| 24 VDC | |||||
| Photocoupler | --- | 3 A at 4 to 48 VDC (See note 2.) | 4 to 24 VDC | G3HD-X03S-VD | |
| Photodiode array | --- | Yes | 2.5 A at 24 to 240 VDC (See note 3.) | 12 to 24 VDC | G3HD-202SN-VD |
Note:
1.Product is labelled "240 VAC".
2.Product is labelled "48 VDC".
3.Product is labelled "240 VDC".
4.When ordering, specify the rated input voltage.
Accessories (Order Separately)
Connecting Sockets
| Item | PTF08A-E | PT08 | PT08-0 | PT08QN |
| Connecting | Front connecting | Back connecting | ||
| Mounting method/ Terminal type | Track mounted screw terminals | Solder terminals | PCB terminals | Wire-wrapping terminals |
| Hold-down clip | PYC-A1 | PYC-P | ||