Page top

Primary Contents



Ratings (at an Ambient Temperature of 25°C)

Input

ModelRated voltageOperating voltageImpedanceVoltage level
Must operate
voltage
Must release
voltage
G3H-203SN-VD5 to 24 VDC4 to 28 VDC15 mA max.
(See note 2.)
4 VDC max.1 VDC min.
G3H-203SLN-VD5 VDC4 to 6 VDC390 Ω±20%4 VDC max.1 VDC min.
12 VDC9.6 to 14.4 VDC900 Ω±20%9.6 VDC max.
24 VDC19.2 to 28.8 VDC2 kΩ±20%19.2 VDC max.
G3HD-X03SN-VD5 to 24 VDC4 to 28 VDC1.5 kΩ +20%/-10%
(See note 1.)
4 VDC max.1 VDC min.
G3H-203S-VD4 to 24 VDC3 to 28 VDC15 mA max.
(See note 2.)
3 VDC max.1 VDC min.
G3H-203SL-VD5 VDC4 to 6 VDC390 Ω±20%4 VDC max.1 VDC min.
12 VDC9.6 to 14.4 VDC900 Ω±20%9.6 VDC max.
24 VDC19.2 to 28.8 VDC2 kΩ±20%19.2 VDC max.
G3HD-X03S-VD4 to 24 VDC3 to 28 VDC1.5 kΩ +20%/-10%
(See note 1.)
3 VDC max.1 VDC min.
G3HD-202SN-VD12 to 24 VDC9.6 to 28.8 VDC25 mA max.
(at 24 VDC)
(See note 2.)
9.6 VDC max.1 VDC min.

Note:

1. The impedance is given for the maximum operating voltage.

2. With constant current input system.

Output

ModelApplicable load
Rated load voltageLoad voltage rangeLoad currentInrush current
G3H-203SN-VD
G3H-203S-VD
100 to 240 VAC75 to 264 VAC0.1 to 3 A at 40°C45 A 60 Hz, 1 cycle
G3H-203SLN-VD
G3H-203SL-VD
G3HD-X03SN-VD
G3HD-X03S-VD
4 to 48 VDC3 to 52.8 VDC0.1 to 3 A at 40°C18 A (10 ms)
G3HD-202SN-VD24 to 240 VDC19.2 to 264 VDC0.001 to 2.5 A at 40°C20 A (10 ms)

Characteristics

ModelG3H-203SN-VD/
203S-VD
G3H-203SLN-VD/
203SL-VD
G3HD-X03SN-VD/
X03S-VD
G3HD-202SN-VD
Operate time1/2 cycle of load power
source + 1 ms max.
1 ms max.0.5 ms max.5 ms max.
Release time1/2 cycle of load power
source + 1 ms max.
2 ms max.10 ms max.
Output ON
voltage drop
1.6 V (RMS) max.1.5 V max.3 V max.
Leakage
current
5 mA max.
(at 100 VAC);
10 mA max.
(at 200 VAC)
2.5 mA max.
(at 100 VAC);
5 mA max.
(at 200 VAC)
5 mA max.
(at 50 VDC)
0.1 mA max.
(at 200 VDC)
Insulation
resistance
100 MΩ min. (at 500 VDC)
Dielectric
strength
2,000 VAC, 50/60 Hz for 1 min1,500 VAC, 50/60 Hz for 1 min
Vibration
resistance
Destruction: 10 to 55 to 10 Hz, 0.75-mm single amplitude
Shock
resistance
Destruction: 1,000 m/s2
Ambient
temperature
Operating: -30°C to 80°C (with no icing)
Storage: -30°C to 100°C (with no icing)
Ambient
humidity
45% to 85%
Certified
standards
G3H: UL508, CSA C22.2 No. 14, EN60947-4-3
G3HD: UL508, CSA C22.2 No. 14, EN60950-1
EMCEmission: EN55011 Group 1 Class B
Immunity: EN61000-6-2
WeightApprox. 50 g

Caution: In the interenst of product improvement, specifications are subject to change without notice.