Enclosed Switch
Shape/Structure |
General-purpose Limit switches |
---|---|
Actuator |
Sealed roller plunger |
Electrical ratings |
0.1 A at 125 VAC |
Contact form |
SPDT |
Cable specifications |
VCTF oil-resistant cable, 4 cores, 3 m |
Degree of protection |
IP67 |
As of March 13, 2024
Shape/Structure | General-purpose Limit switches |
---|---|
ctuator | Sealed roller plunger 12 dia. x 4.4 Sintered stainless steel roller |
Electrical ratings | 0.1 A at 125 VAC |
Frequency | 50/60 Hz |
Contact form | SPDT |
Load | Micro load |
Ratings (AC): Non-Inductive load | Resistive load: 0.1 A at 125 VAC |
Indicator | LED, Light when not operating 125 VAC Leakage current: Approx. 1.7 mA |
Earth terminal | With earth wire |
Cable specifications | VCTF oil-resistant cable, 4 cores, 3 m Nominal sectional area: 0.75 mm2 Diameter: 7.6 dia. |
Ambient temperature | Operating: -10 to 70 ℃ (with no icing) |
Ambient humidity | 35 to 95 % |
Permissible operating speed | 0.1 mm/s to 0.5 m/s |
---|---|
Permissible operating frequency | Electrical: 30 operations / 1 minute max. Mechanical: 120 operations / 1 minute max. |
Contact resistance (Initial value) | 300 mΩ max. |
Insulation resistance | 100 MΩ min. (at 500 VDC) |
Dielectric strength | Between each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min Between live-metallic part and ground: 1,500 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 1,500 VAC 50/60 Hz 1 min |
Impulse withstand voltage | Between live-metallic part and ground: 2.5 kV Between each terminal and non-live-metallic part: 2.5 kV |
Durability | Electrical: 200,000 operations min. (5 A at 125 VAC) Mechanical: 10 million operations min. |
Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude |
Shock resistance | Destruction: 1,000 m/s2 max. Malfunction: 500 m/s2 max. |
Degree of protection | IP67 |
Classification of protection against electric shock | Class I (with earth wire) |
Operating Force (OF) | Standard value 17.65 N max. |
---|---|
Release Force (RF) | Standard value 4.41 N min. |
Pre-Travel (PT) | Standard value 1.8 mm max. |
Movement Differential (MD) | Standard value 0.2 mm max. |
Over-Travel (OT) | Standard value 3 mm min. |
Operating Position (OP) | Standard value 34.3±1 mm |
Total Travel (TT) | Reference value 5 mm |
As of March 13, 2024
As of March 13, 2024
Mounting hole dimensions
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
Durability curve
Electrical:
Applicable load diagram
As of March 13, 2024