Page top

E3NC-LH02 2M

Smart Laser Sensors

Image

Smart Laser Sensors, Diffuse-reflective, Cable length 2 m

Sensing method Diffuse-reflective
Sensing distance Giga-power mode: 1200 mm
Standard mode: 750 mm
High-speed mode: 250 mm
Super-high-speed mode: 200 mm
Note: White paper
Light source Red semiconductor laser diode (660 nm)
Connection method Pre-wired connector models

Item list of E3NC

  • Ratings/Performance
ShapeSquare type
Separate Amplifier classificationSensor Head
Sensing methodDiffuse-reflective
Sensing distanceGiga-power mode: 1200 mm
Standard mode: 750 mm
High-speed mode: 250 mm
Super-high-speed mode: 200 mm
Note: White paper
Spot size0.8 mm dia. (Distance: 300 mm)
Differential distance10% max. of setting distance
Light sourceRed semiconductor laser diode (660 nm)
Classification of laserIEC: Class 1
EN: Class 1
FDA: Class 1
JIS: Class 1
Ambient illuminanceIncandescent lamp: 10000 lux max., Sunlight: 20000 lux max.
Ambient temperature range (Operating)-10 to 55 ℃ (with no freezing or condensation)
Ambient temperature range (Storage)-25 to 70 ℃ (with no freezing or condensation)
Ambient humidity range (Operating)35 to 85 % (with no condensation)
Ambient humidity range (Strage)35 to 85 % (with no condensation)
Insulation resistance20 MΩ min. (500 VDC megger)
Dielectric strength1000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm or 100 m/s2 double amplitude for 2 hours each in X, Y, and Z directions
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y and Z directions
Degree of protectionIEC: IP65 (when adjuster is locked)
Connection methodPre-wired connector models (Cable length 2 m)
IndicatorOUT indicator (orange), STABILITY indicator (green)
WeightPackage: Approx. 115 g
Main Unit: Approx. 65 g
AccessoriesInstruction manual
MaterialCase: Polybutylene terephthalate (PBT)
Lens: Methacrylate resin (PMMA)
Cable: Polyvinyl chloride (PVC)
Amplifier unit/senso head of combinationE3NC-LA0, E3NC-LA21 2M, E3NC-LA24, E3NC-LA51 2M, E3NC-LA54, E3NC-LA7, E3NC-LA9
  • Dimensions

  • Setting distance

Beam Diameter vs. distance

Series

Smart Laser Sensors

E3NC