D5A-2200

High-precision Switch

Image

Cylinder type, High accuracy, General load, IP40, SPST-NC, Pin plunger, Oil-resistant cable 2 cores 1 m

Shape/Structure Cylinder type (M5)
Actuator Pin plunger
Electrical ratings 10 mA at 24 VAC/ 10 mA at 12 VDC
Contact form SPST-NC
Cable specifications Oil-resistant cable、2 cores、1 m
Degree of protection IP40

Item list of D5A

  • Ratings / Performance
Shape/Structure (M5)
Service lifeGeneral type
ctuatorPin plunger
Electrical ratings10 mA at 24 VAC/ 10 mA at 12 VDC
Frequency50/60 Hz
Contact formSPST-NC
LoadGeneral load
Cable specificationsOil-resistant cable、2 cores、1 m
公称断面積: 0.08 mm**2
仕上り径: 3 mm dia.
Ambient temperature使用時: -20 to 75℃
Ambient humidity35 to 85%
Permissible operating speed1 µm/s to 0.5 m/s
Contact resistance (Initial value)800 mΩ max.
Insulation resistanceBetween each terminal and non-live-metallic part: 100 MΩ min.
at 250 VDC
Dielectric strengthBetween each terminal and non-live-metallic part: 1000 VAC 50/60 Hz 1 min
DurabilityElectrical: 1,000,000 operations min. (10 mA at 24 VAC )
Mechanical: 10 million operations min.
Vibration resistanceMalfunction: 10 to 55 Hz, 1.5 mm double amplitude
Shock resistanceDestruction: Max. 1000 m/s**2
Malfunction: 300 m/s**2 max.
Degree of protectionIP40
Operating Force (OF)Standard value 0.49 N max.
Movement Differential (MD)Standard value 5 µm max.
Over-Travel (OT)Standard value 1.5 mm min.
Operating Position (OP)Reference value 2 mm
Operating Position repeat accuracyStandard value 3 µm max.
  • Circuits configuration

Series

High-precision Switch

D5A

about this Product