High-precision Switch
Shape/Structure |
Cylinder type (M8) |
---|---|
Actuator |
Pin plunger |
Electrical ratings |
10 mA at 24 VAC/ 10 mA at 12 VDC |
Contact form |
SPST-NC |
Cable specifications |
Oil-resistant cable, 2 cores, 1 m |
Degree of protection |
IP67 |
As of March 13, 2024
Shape/Structure | Cylinder type (M8) |
---|---|
ctuator | Pin plunger 2 dia. Ceramic plunger |
Electrical ratings | 10 mA at 24 VAC/ 10 mA at 12 VDC |
Frequency | 50/60 Hz |
Contact form | SPST-NC |
Cable specifications | Oil-resistant cable, 2 cores, 1 m Nominal sectional area: 0.08 mm2 Diameter: 3 dia. |
Ambient temperature | Operating: -20 to 75 ℃ (with no icing) |
Ambient humidity | 35 to 95 % |
Permissible operating speed | 1 µm/s to 0.5 m/s |
---|---|
Contact resistance (Initial value) | 800 mΩ max. |
Insulation resistance | Between each terminal and non-live-metallic part: 100 MΩ min. (at 250 VDC) |
Dielectric strength | Between each terminal and non-live-metallic part: 1,000 VAC 50/60 Hz 1 min |
Durability | Electrical: 1,000,000 operations min. (10 mA at 24 VAC ) Mechanical: 10 million operations min. |
Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude |
Shock resistance | Destruction: 1,000 m/s2 max. Malfunction: 300 m/s2 max. |
Degree of protection | IP67 |
Operating Force (OF) | Standard value 0.98 N max. |
---|---|
Movement Differential (MD) | Standard value 5 µm max. |
Over-Travel (OT) | Standard value 1.5 mm min. |
Operating Position (OP) | Reference value 6.5 mm |
Operating Position repeat accuracy | 1 µm max. |
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024