Touch Switch
Image
Shape/Structure |
Touch switches (18 dia.) |
---|---|
Actuator |
Free attachment |
Electrical ratings |
100 to 240 VAC (45 to 264 VAC) |
Cable specifications |
Vinyl insulated round cable (oil and shock resistant type), 2 cores, 3 m |
Degree of protection |
Equivalent to IP67 |
As of April 9, 2020
Shape/Structure | Touch switches (18 dia.) |
---|---|
ctuator | Free attachment |
Electrical ratings | 100 to 240 VAC (45 to 264 VAC) |
Frequency | 50/60 Hz |
Leakage current | Antenna: 1 mA max. Circuit: 2 mA max. |
Response time | 8 ms max. |
Indicator | LED |
Cable specifications | Vinyl insulated round cable (oil and shock resistant type), 2 cores, 3 m Nominal sectional area: 0.3 mm2 Diameter: 4 dia. |
Ambient temperature | Operating: -25 to 70 ℃ (with no icing) |
Ambient humidity | 35 to 95% RH |
Insulation resistance | Between lead wires and case: 50 MΩ min. (at 500 VDC) |
---|---|
Dielectric strength | Between charged parts and non-live-metallic part: 2,000 VAC 50/60 Hz 1 min |
Durability | Mechanical: 10 million operations min. |
Vibration resistance | 10 to 55 Hz, 1.5 mm double amplitude |
Shock resistance | 1,000 m/s2 max. |
Degree of protection | Equivalent to IP67 |
Classification of protection against electric shock | Class II |
As of April 9, 2020
As of April 9, 2020
Mounting hole dimensions
As of April 9, 2020
As of April 9, 2020
As of April 9, 2020