D5C-1AS0

Touch Switch

Image

Touch switches, General load, Equivalent to IP67, Coil spring, LED, Vinyl insulated round cable (oil and shock resistant type) 2 cores 3 m

Shape/Structure Touch switches (18 mm dia.)
Actuator Coil spring
Electrical ratings 100 to 240 VAC (45 to 264 VAC)
Cable specifications Vinyl insulated round cable (oil and shock resistant type)、2 cores、3 m
Degree of protection Equivalent to IP67

Item list of D5C

  • Ratings / Performance
Shape/Structure (18 mm dia.)
Service lifeGeneral type
ctuatorCoil spring
Electrical ratings100 to 240 VAC (45 to 264 VAC)
Frequency50/60 Hz
Leakage current2 mA max. (at circuit), 1 mA max. (at antenna)
Response time8 ms max.
LoadGeneral load
IndicatorLED
Cable specificationsVinyl insulated round cable (oil and shock resistant type)、2 cores、3 m
公称断面積: 0.3 mm**2
仕上り径: 4 mm dia.
Ambient temperature使用時: -25 to 70℃
Ambient humidity35 to 95%
Insulation resistanceBetween lead wires and case: 50 MΩ min.
at 500 VDC
Dielectric strengthBetween charged parts and non-live-metallic part: 2,000 VAC 50/60 Hz for 1 min
DurabilityMechanical: 10 million operations min.
Vibration resistanceMalfunction: 10 to 55 Hz, 1.5 mm double amplitude
Shock resistanceDestruction: Max. 1000 m/s**2
Degree of protectionEquivalent to IP67
Classification of protection against electric shockClass II
WeightApprox. 120 g
Over-Travel (OT)Standard value 20 mm min. (at the top of antenna)
Total Travel Force (TTF)Standard value 1.96 N max. (At the top of antenna, OT = 20 mm)
  • Dimensions

Mounting hole dimensions

  • Circuits configuration

Series

Touch Switch

D5C

about this Product